Compact & Certified PCB Mounted AC/DC Power Supplies

1-65W
Modern electronic assemblies are often designed to be very power efficient, so that they only draw a few watts of power. For such applications, RECOM has developed a wide range of Class II isolation 1W-10W AC/DC power supply modules for PCB mounting, designed to withstand PCB wave soldering processes. These board mount AC/DC converters are complete power supplies, requiring no external components to fully meet safety and EMC regulations without an earth connection. They are offered with a 85VAC to 264VAC or 305VAC universal input voltage range for worldwide use. Notably, the RAC05-K/480 series can additionally operate from phase-to-phase with its extended 85VAC to 528VAC input range.

Benefits of Integrating PCB-Mount Power Solutions

Opting for PCB mount AC/DC power supplies offers key design and manufacturing advantages. Their compact form factor saves board space, contributing to smaller end-products. Direct board mounting simplifies assembly, reduces wiring, and can enhance system reliability. Modules designed for wave soldering also boost manufacturing efficiency for these low power AC/DC solutions.
Signature Highlight Products: PCB Mount AC/DC Power Image

Signature Highlight Products: PCB Mount AC/DC Power

Advanced Design for Enhanced Performance and Versatility

RECOM uses the latest advances in switching controllers, topologies, and components to create power supplies with up to double the power density than previously possible without sacrificing safety, reliability, efficiency, or performance. The majority of AC/DC power supplies from RECOM are internationally certified to UL/IEC/EN standards for industrial (EN/IEC/UL 62368-1), measurement, control, and laboratory (EN/IEC/UL 61010-1), and household (EN/IEC/UL 60335-1) applications, with CB Reports available. This comprehensive certification makes them suitable for a broad spectrum of applications including industrial controls, test and measurement equipment, and building automation systems.

Critical Features for Optimal Performance and Reliability

When selecting a low power AC/DC module, consider these critical features beyond certifications and input ranges:

  • Low Standby Power: Crucial for energy-efficient, "always-on" applications to meet eco-design standards.
  • Integrated Protections: Essential safeguards like overcurrent, short-circuit, and over-temperature protection for the module and load.
  • Robust Packaging: Encapsulated board mount AC/DC power units offer durability against environmental factors like dust and moisture.
  • Class II Isolation: This design simplifies installation (no earth connection) and enhances safety where grounding is challenging.

Diverse Applications for Low-Power AC/DC Modules

These versatile 1W to 10W AC/DC power supply modules suit numerous applications. They are commonly used in industrial controls (e.g., sensors, local MCUs), test and measurement equipment (portable/benchtop devices), and building automation systems (smart controls, security). Additionally, these universal input AC/DC modules power many Internet of Things (IoT) devices, smart home/office systems, and serve as auxiliary power sources in larger equipment.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
    Focus
    (5 products)
    2 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.35"x0.88"
    2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
    Focus
    (11 products)
    3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD 1"x1"
    3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
    Focus
    (5 products)
    3 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.45"x0.95"
    4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
    Focus
    (8 products)
    4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
    5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
    6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
    Focus
    (3 products)
    5 85 - 528 12, 15, 5 5.4 THT 2"x1"
    7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    5 90 - 264 12, 15, 24, 4, 5 3 THT 1.07"x1.26"
    8 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
    Focus
    (6 products)
    6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT 1"x1"
    9 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
    Focus
    (8 products)
    10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT 2"x1"
    10 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
    Focus
    (5 products)
    10 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.8"x1"
    11 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
    Focus
    (9 products)
    12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired Potted 2"x1"
    12 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
    Focus
    (4 products)
    15 85 - 528 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
    13 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
    Focus
    (10 products)
    15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired Encapsulated 1.5"x2"
    14 RECOM | RAC20-K Series | AC/DC, THT, 20W
    Focus
    (8 products)
    20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT 2"x1"
    15 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
    Focus
    (3 products)
    20 85 - 305 12, 24, 5 4.2 THT 2"x1"
    16 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
    Focus
    (10 products)
    20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector Encapsulated 2"x1", Open Frame 3"x1", Encapsulated 2"x1.5"
    17 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
    Focus
    (4 products)
    25 85 - 528 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"
    18 RECOM | RACM30-K/277 Series | AC/DC, 30W
    Focus
    (29 products)
    30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal Panel Mount, Open Frame 1.5"x3", Encapsulated potted
    19 RECOM | RACM40-K Series | AC/DC, Single Output
    Focus
    (35 products)
    30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
    20 RECOM | RACM60-K Series | AC/DC, Single Output
    Focus
    (24 products)
    40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
    21 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
    Focus New
    (21 products)
    40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, Connector Encapsulated potted 1.5"x2", Open Frame with isolating Base 1.5"x3", Enclosed with isolating Base 1.5"x3"
    22 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
    (2 products)
    1 85 - 264 12, 5 3 THT Standard
    23 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
    (4 products)
    1 85 - 264 12, 24, 3.3, 5 3 THT Standard
    24 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
    (5 products)
    2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
    25 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
    (5 products)
    2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
    26 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
    (5 products)
    3 85 - 305 12, 15, 24, 3.3, 5 3 THT Standard
    27 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
    (6 products)
    3 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
    28 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
    (5 products)
    3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
    29 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
    (4 products)
    4 85 - 305 12, 24, 5, 9 3 THT Standard
    30 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
    (6 products)
    4 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
    31 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
    (5 products)
    4 80 - 305 12, 15, 24, 3.3, 5 4 THT Standard
    32 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
    (5 products)
    5 85 - 264 12, 15, 24, 3.3, 5 3 THT 1"x1"
    33 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
    (4 products)
    5 90 - 264 12, 15, 24, 5 3 THT 1.46"x0.95"
    34 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
    (4 products)
    15 85 - 264 12, 15, 24, 5 3 THT 2"x1"
    35 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
    (3 products)
    18 90 - 264 12, 24, 5 4.6 THT Potted (IP68)
    36 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
    (2 products)
    30 90 - 264 12, 24 4.4 THT Potted (IP68)
    37 RECOM | RAC04-A Series | AC/DC, THT, 4W
    NRND
    (5 products)
    4 90 - 264, 90 - 305 12, 15, 24, 3.3, 5, 5 / 12, 9 3 THT Standard
    38 RECOM | RAC20-B Series | AC/DC, Single Output
    NRND
    (4 products)
    11.9, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT, Screw Terminal Standard
    39 RECOM | RAC20-N Series | AC/DC, THT, Single Output
    NRND
    (4 products)
    12, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT Standard
    40 RECOM | RAC20-A Series | AC/DC, 20W
    NRND
    (3 products)
    20 90 - 264 12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard
    41 RECOM | RAC40-B Series | AC/DC, 40W
    NRND
    (2 products)
    40 90 - 264 12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard

    PCB-mount AC/DC converters with ultra-wide input, rated 5W/15W/25W

    While three-phase AC supplies are used for high-power loads, there is often a need to generate low-power auxiliary DC rails from the same source. This is typically derived from line-to-neutral at 400VAC, or line-to-line at 480VAC or 277VAC nominal. This requirement can be met efficiently and conveniently using AC/DC modules with an input range of 85VAC to 528VAC, accommodating the highest nominal voltages and tolerances. The ability to operate down to 85VAC also ensures compatibility with single-phase AC supplies as low as 100VAC nominal.

    AC/DC converters connected to three-phase supplies must typically withstand higher voltage transients than those connected to single-phase AC within buildings. As a result, these units should be rated at least Over-Voltage Category III (OVC III) minimum. Additionally, AC/DC modules in three-phase applications are often installed in harsh environments and must be robust — capable of operating at high temperatures and ideally encapsulated to meet Pollution Degree 3 (PD3) standards. Compliance with EMC requirements for both emissions and immunity is essential, along with adherence to no-load power consumption limits. RECOM offers suitable modules rated at 5W, 15W, and 25W in a through-hole PCB mount format.

    AC/DC Modules Support Direct 3-Phase Connection

    PCB-mount through-hole converters from RECOM feature 85–528VAC input ranges, supporting global single-phase and three-phase line-to-neutral or line-to-line voltages up to 480VAC plus tolerances.

    RAC05-K/480

    This 5W AC/DC converter is housed in a compact 2” x 1” case (52.5 x 27.4 x 23mm) and offers single DC outputs of 5V, 12V, or 15V. It delivers full power up to 60°C ambient, with derating to 60% load at 80°C. The unit features reinforced isolation rated at 5.4kVAC for 1 minute and meets safety standards EN 61010-1, EN 62368-1, and UL 62368-1. No-load power consumption for the RAC05-K/480 is under 0.5W.

    RAC15-K/480

    Rated at 15W, the RAC15-K/480 measures 2” x 1.6” (52.5 x 40 x 25.5mm) and features 5V, 12V, 15V, and 24VDC outputs. Full power is available up to 70°C for inputs up to 277VAC, and up to 60°C for higher voltages to 528VAC. With load derating, operation to 90°C ambient is possible. No-load power consumption is a maximum of 0.3W. Isolation voltage is 3.6kVAC for 1 minute, reinforced grade, and safety certifications include EN 60335-1, EN 61010-1, EN 62368-1, and UL 62368-1. The outputs are classified as Limited Power Source (LPS).

    RAC25-K/480

    The RAC25-K/480 rated at 25W, also features 5V, 12V, 15V, and 24VDC outputs with full power available up to 70°C for input voltages between 220VAC and 480VAC nominal (40°C to 50°C at 110/115VAC nominal, depending on the output voltage variant). With derating, the unit operates up to 90°C ambient temperature. No-load power consumption is a maximum of 0.3W. Isolation voltage is 3.6kVAC/1 min; reinforced grade and safety certifications include EN 60335-1, EN 61010-1, EN 62368-1, and UL 62368-1. Outputs are classified as Limited Power Source (LPS).
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
    Focus
    5 85 - 528 12, 15, 5 5.4 THT 2"x1"
    2 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
    Focus
    15 85 - 528 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
    3 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
    Focus
    25 85 - 528 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.