Bidirectional AC/DC Power Supplies

Bidirectional power supplies
  • Power supplies from 2kW up to 11kW
  • Designed for ground mobile or industrial automation use
  • Input/Output: 3AC input with active PFC
  • Output/Input: High or low voltage DC
  • High efficiency and power factor
RECOM’s bidirectional AC/DC power supplies are engineered for intelligent energy management, regenerative power, and advanced battery storage systems. By allowing energy to flow in both directions, these converters enable significant cost and space savings while increasing overall system efficiency. Whether you are developing EV infrastructure for intermediate energy storage or industrial recovery systems, RECOM provides the flexible, high-power architecture required for modern grid-tied applications.

Our platform-based designs utilize optimized topologies, such as CLLC and Phase-Shifted Full Bridge (PSFB), to ensure peak performance based on your specific conversion ratios. CLLC is ideal for applications where battery and PFC bus voltages are similar, while PSFB is the preferred alternative for substantial voltage gaps, such as 48V or 800V DC systems. RECOM’s modular approach allows us to modify these solutions quickly and cost-efficiently to meet unique industrial, transportation, and energy storage requirements.

Explore the product table below to find the right bidirectional power supply solution based on topology, voltage range, and power level.
Series Type Description
MAB1256-CB-X-V3
MAB1256-CB-X-V3
New
UPS Bidirectional Power Supplies 1AC/DC Online UPS unit with multiple Output
SAB6000-3F
New
Bidirectional Battery balancer 6kW bidirectional 3AC/DC for Cell Formation / Battery charging
Attributes Bidirectional Power Supplies
AC/DC or DC/DC
Power (W) up to 10000W
Isolation Isolated
Nr. of Outputs Single, bidirectional
Vin (V) 90 - 264 1AC
340 - 480 3AC
200 - 1000 DC
Vout (V) 3-300 DC
Iout (A) 0-80 charging
Iin (A) 0-40A discharge
progammable Charging curve
progammable Discharging curve
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN 62368, EN61010, UL 60950-1
MIN Operating Temp (°C) -40.0
MAX Operating Temp (°C) 70.0 / 85.0
Protections OCP, OTP, OVP, SCP
Interfaces I²C, Ethernet, CAN, ….?
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

Frequently Asked Questions

Bidirectional power supplies are essential for applications requiring two-way energy flow, such as battery charging/discharging, energy recovery systems, and energy storage (BESS). They are increasingly used in EV infrastructure to improve overall system efficiency and minimize energy loss through regenerative power.
Unlike conventional power supplies that only deliver power in one direction, bidirectional converters can both supply and absorb energy. This enables regenerative operation, battery balancing, and intelligent energy management in modern power systems.
Common bidirectional topologies include CLLC and phase-shifted full bridge (PSFB). The optimal topology depends on the relationship between battery voltage and the DC bus voltage, as well as overall system efficiency and application requirements.
Yes. Our platform-based designs are developed specifically for fast and cost-efficient modification. We can adapt voltage ranges, power levels, and mechanical formats to meet unique requirements in industrial, transportation, and energy storage sectors.