Switching Regulators

RECOM 3-pin switching regulators are high-efficiency drop-in replacements for inefficient linear regulators. With efficiency up to 97%, these modules eliminate the need for bulky heatsinks, while pin compatibility with three-terminal regulators allows for easy retrofitting into existing designs. Offered in through-hole, wired or SMD package styles.

Beyond the standard SIP3 package, RECOM has developed advanced SMD non-isolated switching regulator formats using 3D power packaging techniques with integrated inductors.

To accelerate the design-in process, RECOM provides evaluation boards for these buck converter modules, enabling rapid verification of performance under real application conditions.
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    Current (A)
      Series Iout 1 (mA) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | R-78HE-0.3 Series | DC/DC, THT, 1.5W, Single Output
    Focus
    300 6.5 - 72 5 THT SIP3
    2 RECOM | R-78CK-0.5 Series | DC/DC, THT, Single Output
    Focus
    500 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 12, 15, 3.3, 5 THT SIP3
    3 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
    Focus
    500 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    4 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    500 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    5 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    500 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    6 RECOM | RPMVH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    500 6 - 115, 7.5 - 115, 14.5 - 115, 28 - 115 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2 SMD (pinless) 25 pad LGA
    7 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    500 4 - 36 0.8 to 34 SMD (pinless) QFN
    8 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
    Focus
    500 4 - 36 0.8 to 34 Open Frame
    9 RECOM | RPZ-0.5 Series | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    500 2.3 - 5.5 0.6 to 5.375 SMD (pinless) 10-Pad QFN
    10 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
    Focus
    1000 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    11 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1000 3 - 22 0.6 to 12 SMD (pinless) 11 pad LGA
    12 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1000 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    13 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1000 4 - 36 0.8 to 30 SMD (pinless) QFN
    14 RECOM | RPZ-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1000 2.3 - 5.5 0.6 to 5.25 SMD (pinless) 10-Pad QFN
    15 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1500 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    16 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1500 4 - 36 0.8 to 30 SMD (pinless) QFN
    17 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1500 4 - 36 0.8 to 30 SMD (pinless) QFN
    18 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
    Focus
    1500 4 - 36 0.8 to 30 Open Frame
    19 RECOM | RPY-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1500 4 - 36 0.8 to 34.8 SMD (pinless) QFN
    20 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
    Focus
    2000 4.5 - 36, 6.5 - 36, 11 - 36, 14 - 36, 18 - 36 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    21 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2000 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    22 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2000 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    23 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
    Focus
    2000 2.75 - 6 0.6 to 5.74 SMD (pinless) 18-Pad QFN
    24 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
    Focus
    2500 4.5 - 28 1.2 to 6 SMD (pinless) QFN
    25 RECOM | RPH-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3000 4.5 - 55 1 to 15 SMD (pinless) 47-Pad QFN
    26 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3000 4 - 18 0.8 to 5.2 SMD (pinless) 10 pad LGA
    27 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    3000 4 - 18 1.8 to 5.2 Open Frame
    28 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3000 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    29 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3000 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    30 RECOM | RPZ-3.0A Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3000 2.75 - 6 0.6 to 5.5 SMD (pinless) 18-Pad QFN
    31 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    Focus
    4000 3.8 - 36 1 to 7 SMD (pinless) QFN
    32 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20W, Single Output
    Focus
    4000 4 - 36 1 to 7 Open Frame
    33 RECOM | RPMA-4.5 Series | DC/DC, THT, 22.5W, Single Output
    Focus
    4500 9 - 53 5 to 30 THT Open Frame Thirty-second Brick
    34 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
    Focus
    5000 2.75 - 17 0.6 to 12 SMD (pinless) 24-Pad QFN
    35 RECOM | RPL-5.0-EVM-1 Series | DC/DC, 25W, Single Output
    Focus
    5000 2.75 - 17 0.6 to 12 Open Frame
    36 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    6000 4 - 15 0.9 to 6 SMD (pinless) 25 pad LGA
    37 RECOM | RPZ-6.0 Series | DC/DC, SMD (pinless), 30W, Single Output
    Focus
    6000 2.75 - 7 0.6 to 6.65 SMD (pinless) 24-Pad QFN
    38 RECOM | RPMA-8.0 Series | DC/DC, THT, 40W, Single Output
    Focus
    8000 9 - 53 3.3 to 16.5 THT Open Frame Thirty-second Brick
    39 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
    Focus
    10000 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    40 RECOM | RPMGE-10 Series | DC/DC, PCB Mounting Pins, Single Output
    Focus
    10000 18 - 75 3.3 to 8, 8 to 15 PCB Mounting Pins Open Frame Eighth Brick
    41 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
    Focus
    20000 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    42 RECOM | RPMGQ-20 Series | DC/DC, PCB Mounting Pins, Single Output
    Focus
    20000 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Quarter Brick
    43 RECOM | RPMGS-20 Series | DC/DC, PCB Mounting Pins, Single Output
    Focus
    20000 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Sixteenth Brick
    44 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
    Focus
    40000 18 - 75 3.3 to 8, 8 to 24 PCB Mounting Pins Open Frame Half Brick
    45 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
    Focus
    9 - 60 0 to 60 THT Half Brick
    46 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    80 0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    47 RECOM | R-78S-0.1 Series | DC/DC, THT, Single Output
    100 0.65 - 1.3, 0.65 - 3.15, 0.65 - 3.3 1.8, 3.3, 3.6 THT SIP4
    48 RECOM | R-78HB-0.3 Series | DC/DC, THT, 7.2W, Single Output
    300 36 - 72 24 THT SIP3
    49 RECOM | R-78-0.5 Series | DC/DC, THT, Single Output
    500 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    50 RECOM | R-78AA-0.5 Series | DC/DC, SMD, Single Output
    500 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.5 to 3, 15, 3 to 5.5, 3 to 8, 3.3 to 11, 4.5 to 12.6 SMD SMD 10 Pin
    51 RECOM | R-78E-0.5 Series | DC/DC, THT, Single Output
    500 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 12, 15, 3.3, 5, 9 THT SIP3
    52 RECOM | R-78HB-0.5 Series | DC/DC, THT, Single Output
    500 9 - 72, 14 - 72, 17 - 72, 20 - 72 12, 15, 3.3, 5, 6.5, 9 THT SIP3
    53 RECOM | R-78HB-0.5/W Series | DC/DC, Wired, Single Output
    500 9 - 72, 17 - 72 12, 5 Wired SIP3
    54 RECOM | R-78W-0.5 Series | DC/DC, Wired, Single Output
    500 6.5 - 32, 11 - 32, 15 - 32 12, 3.3, 5, 9 Wired SIP3
    55 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    500 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    56 RECOM | R-6 Series | DC/DC, THT, Single Output
    1000, 2000 9 - 32, 11 - 32, 14 - 32 1.5 to 3.6, 1.5 to 4.5, 1.8 to 6, 1.8 to 9, 3.3 to 15 THT SIP12
    57 RECOM | R-78-1.0 Series | DC/DC, THT, Single Output
    1000 4.75 - 18, 6.5 - 18 1.8, 2.5, 3.3, 5 THT SIP3
    58 RECOM | R-78AA-1.0 Series | DC/DC, SMD, Single Output
    1000 4.75 - 18, 6.5 - 18 1.5, 1.5 to 3, 3 to 5.5 SMD SMD 10 Pin
    59 RECOM | R-78B-1.0 Series | DC/DC, THT, Single Output
    1000 4.75 - 26, 4.75 - 32, 6.5 - 32, 9 - 32, 12 - 32, 16 - 32, 20 - 32 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT SIP3
    60 RECOM | R-78C-1.0 Series | DC/DC, THT, Single Output
    1000 5 - 42, 7 - 42, 8 - 42, 12 - 42, 15 - 42, 18 - 42 1.8, 12, 15, 3.3, 5, 9 THT SIP3
    61 RECOM | R-78E-1.0 Series | DC/DC, THT, Single Output
    1000 7 - 28, 8 - 28, 15 - 27 12, 3.3, 5 THT SIP3
    62 RECOM | R-78T-1.0 Series | DC/DC, SMD, Single Output
    1000 7 - 42, 8 - 42, 15 - 42 12, 3.3, 5 SMD Open Frame
    63 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    1000 4 - 36 0.8 to 30 Open Frame
    64 RECOM | R-78B-1.5 Series | DC/DC, THT, Single Output
    1500 4.75 - 18, 6.5 - 18, 8 - 18 3.3, 5, 6.5 THT SIP3
    65 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5W, Single Output
    1500 4 - 36 0.8 to 30 Open Frame
    66 RECOM | R-7 Series | DC/DC, THT, Single Output
    2000, 3000, 4000 4.5 - 28, 6.5 - 28, 8.5 - 28, 12 - 28, 15 - 28, 19 - 28 10 to 14, 13 to 17, 2.5 to 5.5, 3 to 5.5, 5 to 7.5, 5 to 8, 7 to 11 THT SIP12
    67 RECOM | R-78B-2.0 Series | DC/DC, THT, Single Output
    2000 4.75 - 32, 6.5 - 32, 11 - 32, 15 - 32, 18 - 32 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT SIP3
    68 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    4000 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA

    Frequently Asked Questions

    Switching regulators are used in embedded systems, industrial electronics, IoT devices, and point-of-load applications where efficient DC voltage conversion is required. They are also commonly found in communication systems and battery-powered equipment where energy efficiency is critical. Their compact size makes them suitable for space-constrained designs.
    Yes, many switching regulators such as RECOM’s R-78 series are designed as drop-in replacements for linear regulators, offering higher efficiency and reduced heat generation. This allows designers to upgrade existing systems without major redesigns. In many cases, they also improve overall system performance and thermal behavior.
    High-efficiency switching regulators reduce power loss and heat dissipation, often eliminating the need for heatsinks and improving overall system reliability. This leads to lower energy consumption and better thermal performance. They are especially useful in compact or sealed systems where heat management is limited.
    A point-of-load converter is a DC/DC regulator placed close to the load to provide localized voltage regulation, improving efficiency and power distribution in compact systems. This reduces voltage drop and noise across the power path. It also enhances dynamic response during load changes.
    Selection depends on input voltage range, output current, efficiency, package type, and whether isolation is required. RECOM provides multiple formats to match different design needs. It is also important to consider thermal conditions and space constraints in the final application.

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.