Power Solutions for Transportation

Transportation power supply designs, such as power converters for rail and materials handling, must be resilient to what is often a hostile operating environment. RECOM offers a range of reliable and rugged mobility power solutions, including AC/DC converter units for battery charging/conditioning and general use, along with DC/DC converters with low and high-voltage traction battery inputs. These designs are intentionally developed as platform solutions, which enable RECOM to quickly, easily, and cost-efficiently modify them to meet specific customer needs.

AC/DC Converters in Transportation

RECOM provides high-specification AC/DC on-board chargers and converters engineered for heavy-duty battery conditioning and vehicle power conversion:

  • Programmable bidirectional on-board chargers and battery conditioners: Available with 2kW single-phase AC and 11kW three-phase AC input, supporting battery voltage ranges of 3 - 120VDC and 4 - 300VDC respectively. These units can be programmed to charge and discharge batteries for testing and conditioning, supporting battery service life and operational availability.
  • Non-isolated step-down rectifiers: High-density 2.8kW converters for mobile applications can accept low-voltage, three-phase AC inputs such as nominal 24VAC or 44VAC and provide 14V or 28V auxiliary outputs.
  • Cascadeable railway battery chargers: Three-phase rack-mount battery chargers complying with railway standards are available with 3.2kW, 4kW, or 5kW ratings, low-voltage DC outputs, and digital communications.
Series Type Description
SA3300-CB
SA3300-CB
New
3kW AC/DC On-Boad Charger for E-Mobility
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
2 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
3 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector

DC/DC Converters in Transportation

Off-Highway & Electric Vehicle Converters (RMOD Series)

Off-highway vehicles use high-voltage traction batteries for main motive power, but they need a rugged vehicle power converter to provide safe, low-voltage supplies for charging on-board 12V or 24V batteries. Exceptionally rugged, compact, and sealed DC/DC converters are designed for off-highway electric vehicles and provide solutions from 300W to 4.2kW. Depending on input voltage and power level, these chassis-mounted converters use fanless baseplate or liquid cooling and support low-voltage auxiliary networks from traction batteries.

Applications: People movers (airport shuttles, golf carts), harsh outdoor environments (construction, mining, agriculture), and indoor logistics (pallet loaders, forklifts, AGVs).
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RMOD300-UW Series | DC/DC, Connector, 300W, Single Output
Focus
300 18 - 126 Single 12.2, 13.7, 24.5 Connector
2 RECOM | RMOD360-UW Series | DC/DC, Connector, 360W, Single Output
Focus
360 18 - 126 Single 24.5 Connector
3 RECOM | RMOD400-EW Series | DC/DC, Connector, 400W, Single Output
Focus
400 24 - 120 Single 13 Connector
4 RECOM | RMOD400-W Series | DC/DC, Connector, 400W, Single Output
Focus
400 12 - 56, 24 - 120 Single 13, 24 Connector
5 RECOM | RMOD4000-EW Series | DC/DC, Connector, Single Output
Focus
2520, 4200 180 - 950 Single 12 to 14, 24 to 28 Connector
6 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
Focus
600 24 - 120 Single 13 Connector
7 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
Focus
600 24 - 120 Single 24 Connector
8 RECOM | RMOD2000-EW Series | DC/DC, Connector, Single Output
Coming Soon
1960, 2100 180 - 950 Single 12 to 14, 24 to 28 Connector
Series Type Description
RMOD400-HV-UW
RMOD400-HV-UW
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 400W, Vin 350-950V, Vout 12V, 28V or 48V
RMOD700-HV-UW
RMOD700-HV-UW
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 700W, Vin 350-950V, Vout 12V, 28V or 48V

Industrial Logistics & Rail Power Systems (SD Series)

For heavier transport applications, industrial logistics, and rolling stock, RECOM offers high-power DC/DC converters designed for wide input voltage ranges and application-specific cooling requirements:

  • Railway DC/DC converters: Railway-approved solutions up to 1.2kW offer five DC input ranges covering 16.8 - 170V and nominal 24V, 48V, or 110V DC output variants.
  • Non-isolated high-power converters: 2.8kW DC/DC converters provide a selection of nominal input/output combinations and can optionally operate from a low-voltage three-phase AC source.
  • High-voltage traction battery converters: 4kW on-board converters for forklift trucks and materials handling equipment operate from traction batteries rated from 320 - 600V and provide 24V or 48V auxiliary outputs. Depending on the configuration, baseplate or liquid cooling is available.
Series Type Description
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
AC/DC, DC/DC Converters & On-Board Charger Image

AC/DC, DC/DC Converters & On-Board Charger

DC/AC Converters in Transportation

DC/AC converters, or inverters, convert DC battery voltage into a stable AC output for auxiliary loads in transportation power architectures. In mobile transit and railway environments, these robust inverters power vital auxiliary loads, including:

  • Climate Control & Safety: On-board HVAC systems and internal/external vehicle lighting.
  • Connectivity & Infrastructure: Communication equipment and utility power outlets for passengers or maintenance crews.

For demanding transportation environments, RECOM offers high-efficiency inverter designs in compact 19-inch rack, open-frame, and chassis formats. Depending on the product, railway-qualified designs provide the mechanical robustness and environmental performance required for mobile and rail applications.
Series Type Description
RCAD3200-TW
RCAD3200-TW
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
RIAA3300-W
New
Inverter 3000W DC/3AC Inverter for Railway Applications
RIDA1300-TW
RIDA1300-TW
New
Inverter 1300W DC/3AC Inverter for Railway Applications
RIDA1500-SW
RIDA1500-SW
New
Inverter 1500W DC/1AC Inverter for Railway Applications
RIDA260-K-SW
RIDA260-K-SW
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65
RIDA3000-SW
RIDA3000-SW
New
Inverters 30kW DC/DC Power Supply Unit with HV-Output up to 920V
RIDA3000-TW
RIDA3000-TW
New
Inverter 3000W DC/3AC Inverter for Railway Applications
RIDA750-SW
RIDA750-SW
New
Inverter 750W DC/1AC Inverter for Railway Applications

Frequently Asked Questions

For demanding transportation environments, RECOM offers high-efficiency inverter designs in compact 19-inch rack, open-frame, and chassis formats. Depending on the product, railway-qualified designs provide the mechanical robustness and environmental performance required for mobile and rail applications.
RECOM railway power converters are designed for demanding rolling-stock environments. Depending on the product, rugged mechanical construction, wide input voltage ranges, and fanless baseplate or liquid-cooling options support reliable operation under vibration, shock, and wide temperature ranges. Applicable railway approvals and compliance are specified for each product.
The MA2000 and MA11000 are programmable bidirectional battery chargers and conditioners. They can charge and discharge batteries for testing and conditioning, helping optimize battery service life and operational availability.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.