In this episode, we discuss the features and benefits of DIN rail power supplies, highlighting the standout RACPRO1 series from RECOM. Listen to learn how this innovative...
Dive into RECOM’s game-changing RACPRO1 series, featuring high-reliability 3-phase AC power supplies and electronic fuses (E-Fuse). Designed for industrial automation, this...
Our newest 60W output power source from a wide-input DC/DC converter boasts top-tier medical certifications. The REM60-W is a compact board-mount solution adheres to...
RPxx-RAW series is an ideal choice for providing isolated and auxiliary power in various rail and wide voltage range scenarios. The three different power levels of this part...
The R-78K is a new riff on the R-78 series and a pin for pin replacement of LM78 linear regulators. The RSK is an isolated 2W DC/DC regulated converter with a 5V output in an...
The RACM30-K is highly efficient from light loads all the way up to 30W. It also has an excellent ambient temperature range. Listen to learn more about this power supply and...
These are very compact, isolated DC/DC converters which support a wide 4:1 input voltage range. Listen to learn more about the four different RxM converter family.
These switching regulators can support loads up to 20A with a sixteen brick footprint and a quarter brick footprint. Listen to learn more about the voltages, standard...
The RACM130E-K is a cost effective power supply in a 2″x4″ footprint available with 130W peak output power from a wide 85-264VAC input. Listen to learn more about this power...
The RMOD500-W is perfect for off-highway EV such as construction or airport vehicles. It is even a plug & play power supply, allowing customers to integrate with little time...
Our first “plug and play” module specifically designed for railway applications, the RMD-500-EW. Listen to learn more about this new railway power supply.
Learn all about the RA3 series developed for gate driver applications, with great efficiency, internationally certified and under 10pF isolation capacitance in a DIP16 SMD...
Learn more about our 2W DC/DC converter in an SMD DIP14 case - the RSH2 series. It has a 2:1 input, 2kVDC or 3kVDC/1min isolation and is fully protected. It’s a great option...
Learn about our highly efficient 4A DC/DC converter in a 5mm x 5mm x 4.1mm thermally enhanced QFN package. This buck converter features an on-off control, power good signal...
SMD modules are definitely a great converter option for most applications, however, sometimes what is required is a wired converter. Learn more about when wired converters...
The RPA150E-EW is a 150W 8th brick wide-input DC/DC converter that is capable of 6:1 input voltage range and 3kVDC isolation. It has 92% efficiency and is ideal for...
Learn more about the RACM1200-V series. It offers 1000W in a fanless 9” x 3.8” x 1.5” enclosed package and is ideal for medical and industrial equipment, as well as robotics.
Learn all about our unique new DC/DC converter with high-isolation– the RxxCTxxS. It is extremely cost-effective while providing exceptional isolation in a SOIC16 package.
The RACM230 & RACM550 are both highly efficient, baseplate-cooled in extremely compact design AC/DC power supplies developed for medical, industrial and IIoT applications.
Learn more about our newest addition to our RACM family! The RACM60-K. A 60W, open-frame AC/DC converter in a 2” x 3” case. Ideal for IIoT and medical applications.
The newest member of our high efficient switching regulator - the R-78HE series. It was specifically developed for industrial 48V battery-powered applications.