The DC/DC converter market is continually evolving, and RECOM is always improving its product line to meet new challenges. RECOM’s isolated converters are undergoing an improvement program, introducing redesigned versions of some of our most popular power modules. These performance enhancements result from advanced circuits and manufacturing techniques. New planar-style transformers can be automatically placed, and flexible automation keeps costs down—even reducing costs for some new products in volume.
The regulated designs now use two integrated circuits (ICs), one each on the primary and secondary side of the transformer. The primary-side IC is a wide-input, push-pull transformer driver. The output side has a secondary synchronous buck stage for tight regulation over the full load range. Synchronous rectification improves efficiency by replacing lossy diodes with FETs that switch on and off under the direction of the controller.
The new models are easily distinguished by the appearance of a "K" in the part number. For example, the 3W SIP8
RS3K-Z series is an enhancement to the
RSE series. The -K version has a 4:1 input range and 3kV agency-rated ‘basic’ isolation compared with 2:1 input and 3kV ‘functional’ isolation for the -E series. The RS3K-Z also features a wider operating temperature range without derating to +80°C, higher efficiency, and lower isolation capacitance.
The
RSK-RUW series isolated DC/DC 2W converter features an 8:1 input voltage range of 4.5-36 VDC. The series includes ON/OFF control for added convenience, continuous short circuit protection, and an under-voltage lockout (UVLO) for added safety. The RSK-RUW offers basic grade isolation of 3kVDC/1min and an industrial operating temperature range of -40°C to 85°C, without derating, making it ideal for demanding industrial environments.