High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications

RECOM offers a range of PCB mounted DC/DC converters for 12V, 24V, 28V, 36V, 48V, 72V, 96V or 110V battery-powered applications.

The RP, RPA, and REC series of board-mounted DC/DC converters are available from 30W to 300W with a power density up to 6.7W/cm³ - one of the highest currently available on the market. They use planar transformers to reduce the converter size without compromising on efficiency or output power, a construction method that also supports a fully automated production process which makes them extremely reliable and cost-effective. These series are used in many space-constrained industrial, test-and-measurement, transport, railway and other demanding applications that require a 4:1 input voltage range; the RPA200H-RUW even offers an exceptional 10:1 input voltage range.

Main features:

  • Wide 4:1 or 10:1 input voltage range from 9V up to 160V
  • High power density (30W in 1”x1”, 60W in 2”x1”, 120W in quarter-brick, 100W, 120W, 200W and 240W, and 300W in half-brick)
  • High efficiency over a wide load range
  • No minimum load
  • Reinforced isolation up to 4.2kVDC/1min
  • Fully protected: OVP, OLP, SCP, OTP, UVLO
  • UL/IEC/EN60950-1 certified with CB report
  • EN50155 railway certified*
  • RoHS2 compliant

Applications:

  • Industrial, transport and test & measurement equipment
  • Factory automation
  • Railway rolling stock
  • Robotics
  • Suitable for harsh environments with non-linear loads
  • High reliability applications (tantalum-free)
Download Product Flyer Image

Download Product Flyer