AC/DC (3-20W) 定電圧

RECOM RACVxx AC/DC LED drivers are available in power ratings from 4 to 20W and provide constant 12V or 24V for LED fixtures that include internal current limiting. 6W, 12W and 20W products are IP20-rated in low-profile cases with terminal block connections while the 4W part is IP65-rated with wire connections. All RACV products are cost effective and fully protected, and have low standby power and conform to ErP specifications. High efficiency and small size allow the products to be built into furniture, shelving, and other space-constrained areas.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
4 90 - 264 12, 24 3.75 Wired Standard
2 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
6 198 - 264 12, 24 3.75 Screw Terminal Standard
3 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 12, 24 3.75 Screw Terminal Standard
4 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
20 198 - 264 12, 24 3.75 Screw Terminal Standard

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。