Miniature Buck Converter Delivers 4A

The RPX-4.0 step-down switching regulator provides 4A output current at voltages between 1V and 7V, programmable by external resistors. Input range is 3.8V to 36V covering nominal 5V, 12V and 24V for a wide range of applications. Size is just 5.0 x 5.5mm footprint and 4.1mm height in a thermally-enhanced QFN package. Full protection is provided against short-circuits, output overcurrent and over-temperature.

The RPX-4.0 efficiency is high, allowing full power operation up to 65°C and derated operation up to 90°C. Construction follows the RECOM ‘3D Power Packaging®’ technology for high power density, with flip-chip on leadframe construction, an integrated shielded inductor for low EMI, and intelligent control of switching frequency to maintain high efficiency even at light load. An evaluation board, RPX-4.0-EVM-1, is also available, allowing customers to exercise all of the product features and optimize filtering to meet target system requirements.

RECOM Services

Visit the product series links below to see more information, including comprehensive datasheets, installation guides, podcasts, videos and press releases. You can download here 2D/3D models of our products in step format and other formats via our partners SamacSys or SnapEDA. Links are provided for sample requests, and a stock check feature is available for RECOM products from your preferred global distributor.

RPX-4.0 Image

RPX-4.0

  • Buck regulator power module with integrated shielded inductor
  • 3.8 to 36VDC input voltage, 4A output current
  • SCP, OCP, OTP, and UVLO protection
  • 5.0 x 5.5mm low profile QFN package
  • Flip-chip technology for improved thermal management
  • Enable, power good, soft start, and sync functions
  • Evaluation board RPX-4.0-EVM-1

About RECOM

The RECOM group is a power supply manufacturer headquartered in Austria with over four decades of experience in developing and manufacturing the latest standard and custom power converter technology, from sub-1W to tens of kW.