The RPX-4.0-EVM-1 generates a constant output voltage selectable from 1.0VDC to 7VDC from a DC input in the range of 4 – 36VDC. It has a maximum continuous output current of 4.0A.
All the functions of the RPX-4.0 such as output voltage selection, control, power good, trim, and output sense can be readily evaluated. The behavior in overload or over-temperature can be evaluated easily before the module is designed in.
The evaluation board also contains the filter components to meet EMC class B levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPX-4.0-EVM-1
Focus
| 20 | 4 - 36 | 1 to 7 | Open Frame |
|
|
| Attributes | RPX-4.0-EVM-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 20 |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 1 to 7 |
| MAX Iout (mA) | 4000 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4000 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 6.5 |
| Current (A) | 4 |
| Trim Pin Output Voltage Adjustment | 1-7 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPX-4.0-EVM-1
Focus
| 20 | 5 | 4 - 36 |
|
| Title | Type | Date |
|---|---|---|
| RPX-4.0-EVM-1.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| When DC/DC Power Supplies use External Filters | Blog Article | Oct 1, 2021 |
| DC/DC Converter Design Requirements | Blog Article | Sep 10, 2021 |
| Miniature Buck Converter Delivers 4A | Official Press Release | Jun 10, 2021 |
| Title | Type | Date |
|---|---|---|
| RPX-4.0 Series DC/DC Converter | Datasheet Preview | Video | Dec 27, 2021 |
| RPX Series of DC/DC Converters | Video | Dec 1, 2021 |