The RBD-12 series is a Buck-Boost constant current source designed for driving high power LED applications.
Two output currents are available, 350mA and 500mA, and the maximum output voltage is 40V. The drivers have digital and analogue voltage dimming control and a regulated reference 5V output. Typical applications are solar, off-grid lighting, mobile traffic signs and battery-powered lighting. The wired version is IP67 rated.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RBD-12-0.35
End Of Life
| 8 - 36 | 2 to 40 | DIP | 0.35 |
| ||||||
2 |
![]() |
RBD-12-0.35/W
End Of Life
| 8 - 36 | 2 to 40 | DIP (IP67) | 0.35 |
| ||||||
3 |
![]() |
RBD-12-0.50
End Of Life
| 8 - 36 | 2 to 40 | DIP | 0.5 |
| ||||||
4 |
![]() |
RBD-12-0.50/W
End Of Life
| 8 - 36 | 2 to 40 | DIP (IP67) | 0.5 |
|
Attributes | RBD-12 |
---|---|
AC/DC or DC/DC | DC/DC |
Vin (V) | 8 - 36 |
Main Vout (V) | 2 to 40 |
Output Voltage Range (V) | 2 - 40 |
Nr. of Outputs | Single |
Length (mm) | 32.6 |
Width (mm) | 16.65 |
Height (mm) | 11.1 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
Protections | OTP, SCP |
Directives | RoHS 2 (6/6) |
Operating Modes | CC, Dimming |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RBD-12.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RBD-12 Series Overview | Video |