The RBD-12 series is a Buck-Boost constant current source designed for driving high power LED applications.
Two output currents are available, 350mA and 500mA, and the maximum output voltage is 40V. The drivers have digital and analogue voltage dimming control and a regulated reference 5V output. Typical applications are solar, off-grid lighting, mobile traffic signs and battery-powered lighting. The wired version is IP67 rated.
| Attributes | RBD-12-0.35/W |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 14 |
| Vin (V) | 8 - 36 |
| Main Vout (V) | 2 to 40 |
| Output Voltage Range (V) | 2 - 40 |
| MAX Iout (mA) | 350 |
| Nr. of Outputs | Single |
| Mounting Type | Wired |
| Package Style | DIP (IP67) |
| Length (mm) | 32.6 |
| Width (mm) | 16.65 |
| Height (mm) | 11.1 |
| Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 75 |
| Current (A) | 0.35 |
| Protections | OTP, SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Airbag |
| Operating Modes | CC, Dimming |
| Warranty | 5 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RBD-12.pdf | Datasheet | |
| RBD-12_W.step | 2D/3D | Jul 24, 2019 |
| Title | Type | Date |
|---|---|---|
| RBD-12 Series Overview | Video |