Power Converter Thermal Impedance – A Guide to the Essentials

Power Converter Thermal Impedance
All power converters dissipate power internally as heat and therefore operate warmer than their surroundings. As long as this additional heat can be transferred effectively to the surroundings without exceeding critical internal temperature limits, the converter can operate at full power.

At a certain ambient temperature, the converter reaches its maximum internal temperature limit, and any further increase in ambient temperature must be compensated for by reducing the power dissipation inside the converter through a lower load. This is called thermal derating1.

Calculating Thermal Impedance and Temperature Rise

The thermal impedance of a converter from case to ambient can be determined using the following relationship:

Thermal impedance equation

If the power dissipation is known (the difference between input power and output power), measuring the case temperature rise above ambient allows the thermal impedance to be calculated. In practice, this simple relationship is difficult to determine. Measuring the converter’s temperature rise above ambient requires high precision to obtain reliable results. One way to increase measurement reliability is to take multiple readings at different ambient temperatures, as the ΔT (temperature rise above ambient) should remain consistent for each temperature step.

For true convection cooling operation, thermal impedance must also be determined in a draught-free environment, as air movement caused by the thermal chamber’s fan can influence the results. If the device-under-test (DUT) is placed inside a cardboard box within the temperature-controlled chamber, and a four-wire (Kelvin contact) system is used for terminal voltage measurements, reasonably accurate results can be obtained:

The wire mesh grid allows air movement while blocking draughts

The wire mesh grid allows air movement while blocking draughts

Thermal impedance test set up (DC/DC) using a thermal chamber

Fig. 1: Thermal impedance test set up (DC/DC) using a thermal chamber

Temperature measurements must be performed in a draught-free environment because thermal impedance varies significantly under different conditions. It is highly dependent on the efficiency of heat transfer to the surrounding fluid (typically air). Poor heat transfer coefficient leads to higher case temperature for the same power dissipation, resulting in higher thermal impedance. Conversely, efficient heat transfer reduces temperature rise for the same dissipated power, resulting in low thermal impedance. Thus, equation 1 is valid, but only under a specific set of conditions (convection cooling only). Maintaining consistent testing conditions is essential for reproducible results—the documentation of the set-up, the equipment list, and the calibrations performed are just as important as the test results.

For most real-life applications, the convection cooling thermal impedance figure is most relevant, as this reflects the typical use of PCB-mounted converters. These converters are soldered onto a circuit board, and the heat dissipated inside the converter spreads into the surroundings through free air convection cooling. Some heat is also conducted through the electrical connections to the PCB tracks, so temperature derating graphs in datasheets are accurate only when the PCB layout recommendations are followed. A small portion of heat is additionally dissipated by radiation, but this effect is minimal.

Heat Dissipation and Cooling Methods: Convection vs. Forced Air

The most effective method to improve heat transfer efficiency to the surroundings is to move the fluid (air) around, which explains why the thermal chamber fan affects readings. This principle has been known since Isaac Newton published a paper in 1701 establishing the relationship:

q Equation

Where q is the heat transfer rate, h is the heat transfer coefficient, A is the DUT surface area, and ΔT is the temperature difference between the DUT and the ambient.
Thermal impedance vs. wind speed
Fig. 2: Thermal impedance vs. wind speed
Newton’s Law of Cooling states that, for a given temperature difference, the heat transfer rate can be increased by enlarging the surface area (e.g., adding a finned heatsink to the DUT) or improving the heat transfer coefficient (e.g., blowing air over the hot component).

In practice, the heat transfer coefficient often changes abruptly at the boundary where airflow transitions from laminar to turbulent over the converter. For most power converters with flat upper surfaces, this transition occurs around 0.1-0.2m/s. An airflow of 0.1m/s (20LFM) can be considered convection cooling, while higher flow rates correspond to forced air cooling.

RECOM uses an in-house wind tunnel to accurately measure the thermal impedance of products under forced cooling. The air flow inside the wind tunnel is laminar due to a honeycomb flow conditioner, and the output diffuser eliminates back pressure variations, ensuring even pressure and airflow in the test volume.

A precision airflow sensor connected to a feedback circuit controlling the fan guarantees stable, accurately controllable airflow. Device temperature is measured using a thermal camera to avoid turbulence effects caused by inserting objects near the DUT.

RECOM’s in-house wind tunnel

Fig. 3: RECOM’s in-house wind tunnel

The small circular window is made of special infrared-transparent glass for remote IR camera monitoring of the DUT. The precision flow sensor at the top left connects to the fan control unit on the right to accurately regulate airflow. With this equipment, we can accurately test and measure convection and forced cooling parameters for our datasheets, for example, the RPA200H:

test and measure the convection cooling and forced cooling parameters

Expert Thermal Management Solutions for Power Converters

RECOM specializes in designing compact, cost-effective, and highly efficient AC/DC, DC/DC and switching regulator power supplies. TThe efficiency of a converter, especially PCB-mount modules with high power density, is often a critical factor when selecting the optimal component. A converter with 96% efficiency, for example, will generate half the internal dissipated heat of one with 92% efficiency.

We conduct comprehensive testing using our automated in-house test system, climate chambers, and wind tunnel to provide accurate temperature-based data for our datasheets, including thermal impedance, maximum case temperature, efficiency vs. load tables, and temperature derating graphs for standard and heatsink-option parts.

This enables customers to select and integrate the optimal converter for their application, confident that it will operate within performance limits in both extremely cold (-40°C) and very hot (up to 100°C) ambient temperature environments. As the choice of converter and cooling system can be critical to a project’s success, contacting RECOM technical support or one of our experienced sales engineers for guidance is recommended.

1 Refer to the RECOM DC/DC Book of Knowledge, Chapter 3 for more information.
Applications
  Series
1 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
  • 10:1 ultra wide input voltage range
  • 4.242kVDC/1 minute reinforced insulation
  • UL/IEC/EN60950-1 certified
  • CE marked, CB report