Firstly, a short technical briefing: In a three-phase mains supply, the three phases are 120° from each other. The phase-to-phase voltage is shown as a vector diagram in Fig 1. VAB has a magnitude that is √3 higher than the single phase voltage, VA.
Fig. 1: Vector diagram of a three phase supply
In some industrial applications, the AC mains input is rectified to create an unsmoothed DC supply. Any standard AC/DC converter can operate from a DC supply if it is within their input voltage range. The root mean square (rms) AC voltage is defined as the equivalent DC voltage that would cause the same heating effect as the AC supply in a purely resistive load. The peak-to-peak AC voltage is actually much higher than the rms voltage (Fig. 2). If the mains supply is full wave rectified, then the resulting DC voltage will be higher than the nominal rms voltage by a factor of √2. Thus to cover all of the possible rectified three phase AC input voltages, the converter DC input voltage range must go up to at least 678VDC.
Fig. 2. Full wave rectified AC waveforms.
To meet the requirements of both single phase and phase-to-phase applications both AC and rectified AC, RECOM Power has introduced the RAC05-K/480 series with an ultra-wide input AC voltage range from 85-528VAC and a DC input voltage range of 120V to 745VDC, so it can also be used with any AC or rectified AC mains supply from 100 VAC up to 480 VAC.
There are three main application areas for such an ultra-wide input voltage AC/DC converter; Condition Based Maintenance (CBM), smart street lighting and phase-loss tolerant industrial systems.

Fig. 1: Vector diagram of a three phase supply
VA =Single Phase Voltage (rms) | VAB = Phase-to-Phase Voltage (rms) |
---|---|
115 VAC | 200VAC |
230 VAC | 400VAC |
277 VAC | 480VAC |
In some industrial applications, the AC mains input is rectified to create an unsmoothed DC supply. Any standard AC/DC converter can operate from a DC supply if it is within their input voltage range. The root mean square (rms) AC voltage is defined as the equivalent DC voltage that would cause the same heating effect as the AC supply in a purely resistive load. The peak-to-peak AC voltage is actually much higher than the rms voltage (Fig. 2). If the mains supply is full wave rectified, then the resulting DC voltage will be higher than the nominal rms voltage by a factor of √2. Thus to cover all of the possible rectified three phase AC input voltages, the converter DC input voltage range must go up to at least 678VDC.

Fig. 2. Full wave rectified AC waveforms.
Nominal Single Phase Voltage (rms) | Peak Rectified Voltage (DC) | Nominal Three Phase Voltage (rms) | Peak Rectified Voltage (DC) |
---|---|---|---|
115 VAC | 163 V | 200 VAC | 283 V |
120 VAC | 170 V | 208 VAC | 285 V |
220 VAC | 311 V | 380 VAC | 538 V |
230 VAC | 325 V | 400 VAC | 566 V |
240 VAC | 340 V | 416 VAC | 588 V |
277 VAC | 391 V | 480 VAC | 678 V |
To meet the requirements of both single phase and phase-to-phase applications both AC and rectified AC, RECOM Power has introduced the RAC05-K/480 series with an ultra-wide input AC voltage range from 85-528VAC and a DC input voltage range of 120V to 745VDC, so it can also be used with any AC or rectified AC mains supply from 100 VAC up to 480 VAC.
There are three main application areas for such an ultra-wide input voltage AC/DC converter; Condition Based Maintenance (CBM), smart street lighting and phase-loss tolerant industrial systems.