AC/DC (3-22W) 定電流、調光無し

For the most cost sensitive applications, constant current, Class II, AC input LED drivers are available from RECOM without dimming inputs. Power output ranges from 3 to 20W with versions available up to 700mA fixed output current at up to 59V depending on variant. Rating up to IP67 is available with wired versions while other products in the range have convenient screw terminal connections with integral cable clamps in low-profile cases. All parts are CE-marked with IEC and EN certifications for building into furniture, shelving systems, and other space-constrained areas.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
2 RECOM | RACD04 Series | AC/DC, Wired, Single Output
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
3 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
6 198 - 264 2 to 12, 2 to 18, 2 to 9 3.75 Screw Terminal Standard
4 RECOM | RACD07 Series | AC/DC, Wired, Single Output
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
5 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 3.75 Screw Terminal Standard
6 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 3.75 Screw Terminal Standard
7 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
NRND
6 90 - 264 12, 24, 3 to 12 3.75 Screw Terminal Standard

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。