The RPMVH-0.5 series is a wide input voltage, 0.5A non-isolated switching regulator power module. The module accepts with up to 115VDC input and provides a trimmable output from 2.6V up to 28VDC and comes complete with a full set of features including adjustable output, sequencing, on/off control, and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 90%, the device can operate at full load in ambient temperatures as high as +100°C and with power derating up to 120°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMVH12-0.5-CT
Focus
New
| 6 | Non-Isolated | 14.5 - 115 | 7.2 to 13.2 | 25 pad LGA |
| ||||||
| 2 |
|
RPMVH12-0.5-R
Focus
New
| 6 | Non-Isolated | 14.5 - 115 | 7.2 to 13.2 | 25 pad LGA |
| ||||||
| 3 |
|
RPMVH24-0.5-CT
Focus
New
| 12 | Non-Isolated | 28 - 115 | 15 to 28 | 25 pad LGA |
| ||||||
| 4 |
|
RPMVH24-0.5-R
Focus
New
| 12 | Non-Isolated | 28 - 115 | 15 to 28 | 25 pad LGA |
| ||||||
| 5 |
|
RPMVH3.3-0.5-CT
Focus
New
| 1.65 | Non-Isolated | 6 - 115 | 2.64 to 3.63 | 25 pad LGA |
| ||||||
| 6 |
|
RPMVH3.3-0.5-R
Focus
New
| 1.65 | Non-Isolated | 6 - 115 | 2.64 to 3.63 | 25 pad LGA |
| ||||||
| 7 |
|
RPMVH5.0-0.5-CT
Focus
New
| 2.5 | Non-Isolated | 7.5 - 115 | 4 to 5.5 | 25 pad LGA |
| ||||||
| 8 |
|
RPMVH5.0-0.5-R
Focus
New
| 2.5 | Non-Isolated | 7.5 - 115 | 4 to 5.5 | 25 pad LGA |
|
| Attributes | RPMVH-0.5 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Mounting Type | SMD (pinless) |
| Package Style | 25 pad LGA |
| Length (mm) | 12.19 |
| Width (mm) | 12.19 |
| Height (mm) | 3.75 |
| Certifications | EN 55032 |
| MIN Operating Temp (°C) | -40 |
| Current (A) | 0.5 |
| Protections | OCP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMVH12-0.5-CT
Focus
New
| 6 | 12 | 14.5 - 115 | SMD (pinless) |
| ||
| 2 |
|
RPMVH12-0.5-R
Focus
New
| 6 | 12 | 14.5 - 115 | SMD (pinless) |
| ||
| 3 |
|
RPMVH24-0.5-CT
Focus
New
| 12 | 24 | 28 - 115 | SMD (pinless) |
| ||
| 4 |
|
RPMVH24-0.5-R
Focus
New
| 12 | 24 | 28 - 115 | SMD (pinless) |
| ||
| 5 |
|
RPMVH3.3-0.5-CT
Focus
New
| 1.65 | 3.3 | 6 - 115 | SMD (pinless) |
| ||
| 6 |
|
RPMVH3.3-0.5-R
Focus
New
| 1.65 | 3.3 | 6 - 115 | SMD (pinless) |
| ||
| 7 |
|
RPMVH5.0-0.5-CT
Focus
New
| 2.5 | 5 | 7.5 - 115 | SMD (pinless) |
| ||
| 8 |
|
RPMVH5.0-0.5-R
Focus
New
| 2.5 | 5 | 7.5 - 115 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RPMVH-0.5.pdf | Datasheet |