Operational Reliability: A Key Metric for Industrial Power Supplies

Engineer working on machines
Designing for high operational reliability is critical in ensuring that power supplies can support the continuous operation of equipment, particularly in demanding environments such as industrial settings. In this blog, we’ll take a look at operational reliability: what it is, how to measure it, and how RECOM power supplies are designed to maximize it.

What is Operational Reliability for Power Supplies?

Operational reliability is a measure of how consistently a power supply can fulfill its intended function without failure. Key aspects of operational reliability in power supplies include:

Consistent Performance

The power supply must provide stable and accurate voltage and current without fluctuations that could disrupt the operation of connected devices.

Durability

The power supply should withstand the environmental conditions in which it must operate.

Minimal Downtime

The power supply should have a low failure rate and be designed to minimize the likelihood of interruptions, so that equipment remains operational as much as possible.

Longevity

The power supply should have a long operational life, reducing the need for frequent replacements or repairs, which contributes to overall system reliability.

Compliance with Standards

The power supply should meet relevant industry standards and certifications, which often include requirements for reliability and safety.

The Industrial Environment and its Effects on Power Supplies

Designing for the application environment is key to maximizing the operational reliability of the power supply. The harsh industrial environment features a wide variety of conditions that can compromise poorly designed power supplies. Climate-related stresses can include extreme hot and cold temperatures, temperature cycling, dust, humidity, and moisture including salt spray. Mechanical stresses can include shock and vibration. Electrical stresses can include voltage surges, dips and transients.

Let’s look at some of these stresses in more detail:

  • Electrical stresses include frequent or extreme variations in input voltage such as surges, sags, or spikes. These can cause stress on power supply components, particularly capacitors and semiconductors, resulting in premature failure. In AC/DC power supplies, poor quality input AC power can cause harmonic distortion, electrical noise, and transient disturbances in the input power, all of which lead to stress and degradation of power supply components over time.

    Many industrial environments have high levels of electromagnetic interference (EMI) that can come from numerous sources. Typical EMI generators include switching equipment such as variable frequency drives (VFDs) and power inverters; industrial equipment such as welders, and plasma cutters; industrial generators; or even other power supplies. High levels of EMI can significantly affect the reliability of power supplies. Other electrical stresses include missed cycles where one or more AC cycles are not delivered to the input of the AC/DC power supply. This can happen due to temporary faults, interruptions, or switching operations in the power distribution network. Missed cycles can lead to DC power dropouts that accelerate aging and degradation of components.

  • Temperature extremes. A common cause of failures is excessive temperature or temperature cycling. Most are a result of thermal stress brought on by differences in the coefficients of thermal expansion (CTE) of different materials. Temperature extremes affect both electrical and mechanical components.

  • Shock & Vibration are common features of industrial environments. They can cause mechanical stress in electronic and mechanical components. Common results include cracks in solder joints, loosening of screws and other fasteners, and metal fatigue.

Measuring Operational Reliability

Measuring the operational reliability of industrial power supplies involves assessing their ability to consistently perform under the specified conditions over time. There are several methods to assess operational reliability, but statistical reliability measurements such as MTBF (Mean Time Between Failure) are not always good indicators of true operational lifetime. MTBF only provides a general indication of reliability and does not specify the types of failures or their causes. More importantly, MTBF is typically calculated under controlled test conditions that may not fully replicate the diverse and harsh environments in which power supplies operate. The application environment can significantly affect actual reliability.

Based on the experience of RECOM’s customers, most early failures are due to input voltage surges, not due to component aging, and so they are not adequately accounted for by MTBF and similar calculations.

How to Maximize Operational Reliability for Power Supplies in the Industrial Environment

RECOM power supplies include many features to reduce electrical stresses and maximize operational reliability.

Industrial-friendly designs

RECOM power supplies incorporate advanced thermal design and high efficiency, allowing operation at full load over an extended temperature range to minimize component stresses. Many designs include output voltage trim that helps compensate for long cable voltage drops.

Wide input voltage range

RECOM power supplies also feature wide input ranges. Typical examples include AC/DC supplies with 85–264VAC inputs and DC/DC supplies with 4.0–36.0VDC inputs.

Voltage interruptions and dips

RECOM AC/DC power supplies for industrial use satisfy IEC/EN61000-4-11:2004+A1:2017, Criteria B for voltage dips and interruptions. Contact us for the details.

Input voltage surge protection

Since input voltage surges are the number one cause of early failure, industrial power supplies must include several protections.

They also must have strong input filtering. RECOM has also developed a range of surge protection modules for PCB mounting that conform to specific industrial standards such as the RIA12, NF F 01-510 and EN50155 specifications for railway rolling stock, or the MIL-STD-416G or MIL-STD-1275E surge protection military standards. The RSP series are available in 20W, 45W, 150W, 250W, or 300W continuous power ratings for either 110VDC or 24/28VDC nominal input voltages. The RSPxxx-168 series can handle input voltage surges of up to 385VDC, while the RSP-M series handle up to 100VDC.

EMI filtering

If EMI protection is required, most RECOM datasheets include suggested filter circuits that meet industry specifications. RECOM has also designed a range of cost-effective inductors which have been optimized for use with DC/DC converters and verified for EMC performance by conducted and radiated EMI measurements in their in-house EMC test facility. Paired with converters, they provide a one-stop solution to EMI reduction.

Output overcurrent protection (OCP)

OCP minimizes the effects of missed cycles and drop-outs by electronically limiting the load current to protect the power supply. Typical techniques are to limit current to a set value, ‘foldback’ the current to a safe value with increasing load or ‘hiccup’ protection (the output is turned off and then back on again after a delay. If the overcurrent condition still exists, the cycle repeats).

Ease of replacement

Of course, failure comes to everything – even RECOM power supplies. When the inevitable finally happens, ease of replacement is important to reduce downtime to a minimum. One way to simplify replacement is to use a standard form factor such as a DIN rail power supply.

Conclusion

A high level of operational reliability is a key criterion in a power supply for industrial use. This blog has reviewed some of the factors that affect operational reliability and some of the design features that RECOM builds into its power supplies that support a long operating life in the challenging industrial environment.
Applications
  Series
1 RECOM | RSP150-M Series | DC/DC, THT, 150W, Single Output
  • MIL-STD-461G, MIL-STD-1275E compliant
  • 4:1 Wide input voltage range (9-36VDC)
  • CTRL ON/OFF
  • Inrush current limiter
2 RECOM | RSP250-M Series | DC/DC, THT, 250W, Single Output
  • MIL-STD-461G, MIL-STD-1275E compliant
  • 4:1 Wide input voltage range (9-36VDC)
  • CTRL ON/OFF
  • Inrush current limiter
3 RECOM | RSP45-M Series | DC/DC, THT, 45W, Single Output
  • MIL-STD-461G, MIL-STD-1275E compliant
  • 4:1 Wide input voltage range (9-36VDC)
  • CTRL ON/OFF
  • Inrush current limiter
4 RECOM | RSPxxx-168 Series | DC/DC, THT
  • Surge protector (voltage clamp) for RIA12 and NF F01-510 transients
  • Output follows input up to the clamp voltage
  • Max. load = 20W, 150W or 300W
  • -40°C to +95°C Operating temperature