Material Science Advances Improve Power Supply Design and Performance

Close-up of a printed computer mother board
It’s no secret that the quest for higher power conversion efficiency in power supplies is driving improvements in performance across a broad front. Advancements in materials science are playing a key role in optimizing power supply design and enabling the development of more efficient, compact, and reliable solutions. Here are some of the new materials that are impacting power supply design.

Wide Bandgap Semiconductors (SiC and GaN)

Of course, the first new materials that we should mention are Silicon Carbide (SiC) and Gallium Nitride (GaN), two wide bandgap semiconductors that are rapidly replacing silicon in multiple power applications. SiC and GaN power devices operate at higher temperatures and frequencies than traditional silicon components, allowing for more efficient power conversion in existing designs and even enabling the use of new topologies that are not feasible with silicon devices.

Power supplies utilizing these materials can be more compact and lightweight, with improved overall performance. SiC devices are gaining traction in high-efficiency data center rack-mounted power supplies; GaN is popular for low-power applications such as laptop and phone chargers. There is expected to be considerable overlap between SiC and GaN in medium power applications as both materials expand their performance envelope.

Magnetic Materials

Magnetic fields are used in switching power supplies to change voltage levels, store energy, and provide galvanic isolation. New soft magnetic materials with improved properties, such as high saturation flux density and low core loss, are enhancing the efficiency of transformers and inductors in power supplies. These materials contribute to reduced energy losses and improved power density.

Nanocrystalline alloys are being used in magnetic core construction, offering superior magnetic properties and reduced core losses. These characteristics make them suitable for high-frequency applications in power supplies.

Dielectric Materials

New dielectric materials are improving the performance of capacitors in power supplies, enhancing energy storage, reducing losses, boosting efficiency, and increasing reliability under various operating conditions. These materials can withstand higher voltages and frequencies, contributing to increased power density and longevity.

Advancements in polymer capacitor materials, such as conductive polymers, have led to capacitors with improved conductivity, lower equivalent series resistance (ESR), and longer lifespans. Due to these benefits, polymer capacitors are increasingly used in power supply applications.

Insulating Materials

These materials play a critical role in the insulation systems of transformers, capacitors, and other components. Improvements in this area reduce losses, increase reliability, and enable more compact and efficient designs by enhancing thermal performance.

High-performance ceramic insulators such as aluminum nitride (AlN) and silicon nitride (Si3N4) provide excellent thermal conductivity and electrical insulation properties, making them ideal for modern power supply systems.

Advanced Conductive Materials

The use of high-conductivity metals and alloys, including copper and aluminum alloys with improved conductivity, contributes to reduced resistive losses in power supply components such as conductors and connectors.

Flexible, Stretchable Materials

The development of flexible substrates and stretchable materials is enabling the design of flexible and conformable power supplies. These materials are suitable for applications where space constraints and unconventional form factors are critical.

3D Printing Materials

3D printing technologies allow for the use of a variety of materials in power supply manufacturing. Additive manufacturing enables the creation of complex and customized components, leading to improved design flexibility and rapid prototyping.

Thermal Interface Materials

Effective heat dissipation is essential for maintaining the reliability, efficiency, and longevity of electronic components in a power supply. Thermal interface materials are placed between a heat-generating device, such as a power transistor, and a heat-dissipating component, such as a heat sink. These materials include thermal adhesives, pads, pastes, and gaskets, all of which are crucial for efficient heat transfer. New thermal gels with high thermal conductivity and improved resistance properties help manage heat generated by power electronics, enhancing system reliability and performance.

Looking further ahead, graphene and carbon nanotubes are being explored for thermal management applications in power supplies. These materials offer excellent thermal conductivity, making them suitable for heat dissipation solutions in high power density environments.

Eco-friendly Materials

Growing emphasis on sustainability is driving the use of eco-friendly materials in power supply design. This includes materials with low environmental impact, recyclable components, and compliance with RoHS (Restriction of Hazardous Substances) standards.

Advanced Nanomaterials

Nanomaterials such as nanocomposites are being explored for their unique electrical, thermal, and mechanical properties. Integrating nanomaterials into power supply components enhances performance and efficiency.

Printable Electronics Materials

In the realm of flexible and printed electronics, printable conductive inks based on novel materials are being developed. These inks enable the fabrication of printed circuitry and components, providing new possibilities for power supply design and manufacturing.

RECOM Takes Advantage of Material Science Advances

RECOM products take full advantage of these material science advancements as they align with our stringent quality standards and are incorporated into volume production. Many of these improvements may not be immediately noticeable to the customer but result in higher efficiency, extended temperature operation, and greater reliability.

The new RKK series, for example, is an upgrade to the existing RKE/RFMM series, a 1W unregulated, isolated, SIP7 DC/DC. The RKK features improved magnetics with a planar transformer, lower EMI, operation up to 105°C with no derating, an extended lifetime, and higher efficiency that remains stable at light loads. The elimination of potting reduces cost and weight, nearly halving it to just 1.7g, adding to its ‘green’ credentials. An additional new series, RYK, has a fully linear-regulated output with similar enhancements.

Conclusion

Ongoing research and innovations in materials science continue to shape the evolution of power supply technologies. Advances are occurring across a broad front, benefiting power supplies with improved semiconductor materials, dielectrics, insulators, sustainability, and more.

Incorporating these advanced materials into power supply design contributes to improvements in efficiency, reliability, miniaturization, and sustainability. RECOM engineers are constantly evaluating new components that employ these materials and integrating them into our designs where beneficial.
  Series
1 RECOM | RFMM Series | DC/DC, THT, 1 W, Single Output
Focus
  • Low cost 1W converter
  • Industry standard pinout
  • SIP7 package
  • 4kVDC isolation
2 RECOM | RKE Series | DC/DC, THT, 1 W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 81%
  • 4kVDC/1 second isolation
3 RECOM | RKK Series | DC/DC, THT, 1 W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 82%
  • 4kVDC/1 second isolation
4 RECOM | RYK Series | DC/DC, THT, 1 W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 81%
  • 4kVDC/1 second isolation