Gongkong.com – Free 3D Power Packaging Evaluation Board Sample

Partnering with Gongkong.com, RECOM is giving a free Evaluation Board sample installed with a 3D Power Packaging product to the first 20 readers. Below is the list of available Evaluation Boards for your selection. Please select one Evaluation Board that suits your interest and indicate the code GKFS during checkout. Thank you.

**Note: Free sample is only valid with the indication of promotion code GKFS.
  Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
1 RECOM | RPMB3.3-3.0-EVM-1 | DC/DC, 9.9W, Single Output
DC/DC 9.9 4 - 36 3.3 Open Frame
2 RECOM | RPMB5.0-2.0-EVM-1 | DC/DC, 10W, Single Output
DC/DC 10 5.5 - 36 5 Open Frame
3 RECOM | RPMH12-1.5-EVM-1 | DC/DC, 18W, Single Output
DC/DC 18 14 - 60 12 Open Frame
4 RECOM | RPMH15-1.5-EVM-1 | DC/DC, 22.5W, Single Output
DC/DC 22.5 17 - 60 15 Open Frame
5 RECOM | RPMH24-1.5-EVM-1 | DC/DC, 36W, Single Output
DC/DC 36 26 - 60 24 Open Frame
6 RECOM | RPMH3.3-1.5-EVM-1 | DC/DC, 4.95W, Single Output
DC/DC 4.95 5 - 60 3.3 Open Frame
7 RECOM | RPMH5.0-0.5-EVM-1 | DC/DC, 2.5W, Single Output
DC/DC 2.5 6 - 65 5 Open Frame
8 RECOM | RPMH5.0-1.5-EVM-1 | DC/DC, 7.5W, Single Output
DC/DC 7.5 7 - 60 5 Open Frame
9 RECOM | RPX-1.0-EVM-1 | DC/DC, 5W, Single Output
DC/DC 5 4 - 36 5 Open Frame
10 RECOM | RPX-1.5-EVM-1 | DC/DC, 7.5W, Single Output
DC/DC 7.5 4 - 36 5 Open Frame
11 RECOM | RPX-2.5-EVM-1 | DC/DC, 12.5W, Single Output
DC/DC 12.5 4.5 - 28 5 Open Frame