Over the years, RECOM has expanded its portfolio of
DC/DC converters for the railway industry from 3W up to 240W and is now able to offer one of the market’s broadest portfolios of EN50155-certified products.
RECOM offers a wide range of
regulated DC/DC converters specially designed for railway applications with 4:1, 10:1, or even 12:1 input voltage ranges. The modules are EN50155 certified* and with CE mark for use in the demanding rolling stock environment as well as in harsh industrial and trackside applications. With an efficiency of up to 93%, cooling by natural convection is typically all that is needed, but pre-mounted heatsinks are also available if required. RECOM introduced high voltage and high current evaluation platforms for its DC/DC railway converters up to 240W complete with a RIA12 surge stopper.