Search Results for "RH"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 1 W, Dual Output, THT RH-0505D
    DC/DC 1 5 5 SIP7 3
    2 DC/DC, 1 W, Dual Output, THT RH-0505D/H
    DC/DC 1 5 5 SIP7 4
    3 DC/DC, 1 W, Dual Output, THT RH-0505D/H6
    DC/DC 1 5 5 SIP7 6.4
    4 DC/DC, 1 W, Dual Output, THT RH-0505D/HP
    DC/DC 1 5 5 SIP7 4
    5 DC/DC, 1 W, Dual Output, THT RH-0505D/P
    DC/DC 1 5 5 SIP7 3
    6 DC/DC, 1 W, Dual Output, THT RH-0509D
    DC/DC 1 5 9 SIP7 3
    7 DC/DC, 1 W, Dual Output, THT RH-0509D/H
    DC/DC 1 5 9 SIP7 4
    8 DC/DC, 1 W, Dual Output, THT RH-0509D/HP
    DC/DC 1 5 9 SIP7 4
    9 DC/DC, 1 W, Dual Output, THT RH-0509D/P
    DC/DC 1 5 9 SIP7 3
    10 DC/DC, 1 W, Dual Output, THT RH-0512D
    DC/DC 1 5 12 SIP7 3
    11 DC/DC, 1 W, Dual Output, THT RH-0512D/H
    DC/DC 1 5 12 SIP7 4
    12 DC/DC, 1 W, Dual Output, THT RH-0512D/H6
    DC/DC 1 5 12 SIP7 6.4
    13 DC/DC, 1 W, Dual Output, THT RH-0512D/HP
    DC/DC 1 5 12 SIP7 4
    14 DC/DC, 1 W, Dual Output, THT RH-0512D/P
    DC/DC 1 5 12 SIP7 3
    15 DC/DC, 1 W, Dual Output, THT RH-051509D
    DC/DC 1 5 15 SIP7 3
    16 DC/DC, 1 W, Dual Output, THT RH-051509D/H
    DC/DC 1 5 15 SIP7 4
    17 DC/DC, 1 W, Dual Output, THT RH-051509D/HP
    DC/DC 1 5 15 SIP7 4
    18 DC/DC, 1 W, Dual Output, THT RH-051509D/P
    DC/DC 1 5 15 SIP7 3
    19 DC/DC, 1 W, Dual Output, THT RH-0515D
    DC/DC 1 5 15 SIP7 3
    20 DC/DC, 1 W, Dual Output, THT RH-0515D/H
    DC/DC 1 5 15 SIP7 4
    21 DC/DC, 1 W, Dual Output, THT RH-0515D/H6
    DC/DC 1 5 15 SIP7 6.4
    22 DC/DC, 1 W, Dual Output, THT RH-0515D/HP
    DC/DC 1 5 15 SIP7 4
    23 DC/DC, 1 W, Dual Output, THT RH-0515D/P
    DC/DC 1 5 15 SIP7 3
    24 DC/DC, 1 W, Dual Output, THT RH-053.3D/H6
    DC/DC 1 5 3.3 SIP7 6.4
    25 DC/DC, 1 W, Dual Output, THT RH-1205D
    DC/DC 1 12 5 SIP7 3
    26 DC/DC, 1 W, Dual Output, THT RH-1205D/H
    DC/DC 1 12 5 SIP7 4
    27 DC/DC, 1 W, Dual Output, THT RH-1205D/H6
    DC/DC 1 12 5 SIP7 6.4
    28 DC/DC, 1 W, Dual Output, THT RH-1205D/HP
    DC/DC 1 12 5 SIP7 4
    29 DC/DC, 1 W, Dual Output, THT RH-1205D/P
    DC/DC 1 12 5 SIP7 3
    30 DC/DC, 1 W, Dual Output, THT RH-1209D
    DC/DC 1 12 9 SIP7 3
    31 DC/DC, 1 W, Dual Output, THT RH-1209D/H
    DC/DC 1 12 9 SIP7 4
    32 DC/DC, 1 W, Dual Output, THT RH-1209D/HP
    DC/DC 1 12 9 SIP7 4
    33 DC/DC, 1 W, Dual Output, THT RH-1209D/P
    DC/DC 1 12 9 SIP7 3
    34 DC/DC, 1 W, Dual Output, THT RH-1212D
    DC/DC 1 12 12 SIP7 3
    35 DC/DC, 1 W, Dual Output, THT RH-1212D/H
    DC/DC 1 12 12 SIP7 4
    36 DC/DC, 1 W, Dual Output, THT RH-1212D/H6
    DC/DC 1 12 12 SIP7 6.4
    37 DC/DC, 1 W, Dual Output, THT RH-1212D/HP
    DC/DC 1 12 12 SIP7 4
    38 DC/DC, 1 W, Dual Output, THT RH-1212D/P
    DC/DC 1 12 12 SIP7 3
    39 DC/DC, 1 W, Dual Output, THT RH-121509D
    DC/DC 1 12 15 SIP7 3
    40 DC/DC, 1 W, Dual Output, THT RH-121509D/H
    DC/DC 1 12 15 SIP7 4
    41 DC/DC, 1 W, Dual Output, THT RH-121509D/HP
    DC/DC 1 12 15 SIP7 4
    42 DC/DC, 1 W, Dual Output, THT RH-121509D/P
    DC/DC 1 12 15 SIP7 3
    43 DC/DC, 1 W, Dual Output, THT RH-1215D
    DC/DC 1 12 15 SIP7 3
    44 DC/DC, 1 W, Dual Output, THT RH-1215D/H
    DC/DC 1 12 15 SIP7 4
    45 DC/DC, 1 W, Dual Output, THT RH-1215D/H6
    DC/DC 1 12 15 SIP7 6.4
    46 DC/DC, 1 W, Dual Output, THT RH-1215D/HP
    DC/DC 1 12 15 SIP7 4
    47 DC/DC, 1 W, Dual Output, THT RH-1215D/P
    DC/DC 1 12 15 SIP7 3
    48 DC/DC, 1 W, Dual Output, THT RH-123.3D/H6
    DC/DC 1 12 3.3 SIP7 6.4
    49 DC/DC, 1 W, Dual Output, THT RH-1505D
    DC/DC 1 15 5 SIP7 3
    50 DC/DC, 1 W, Dual Output, THT RH-1505D/H
    DC/DC 1 15 5 SIP7 4
    51 DC/DC, 1 W, Dual Output, THT RH-1505D/H6
    DC/DC 1 15 5 SIP7 6.4
    52 DC/DC, 1 W, Dual Output, THT RH-1505D/HP
    DC/DC 1 15 5 SIP7 4
    53 DC/DC, 1 W, Dual Output, THT RH-1505D/P
    DC/DC 1 15 5 SIP7 3
    54 DC/DC, 1 W, Dual Output, THT RH-1509D
    DC/DC 1 15 9 SIP7 3
    55 DC/DC, 1 W, Dual Output, THT RH-1509D/H
    DC/DC 1 15 9 SIP7 4
    56 DC/DC, 1 W, Dual Output, THT RH-1509D/HP
    DC/DC 1 15 9 SIP7 4
    57 DC/DC, 1 W, Dual Output, THT RH-1509D/P
    DC/DC 1 15 9 SIP7 3
    58 DC/DC, 1 W, Dual Output, THT RH-1512D
    DC/DC 1 15 12 SIP7 3
    59 DC/DC, 1 W, Dual Output, THT RH-1512D/H
    DC/DC 1 15 12 SIP7 4
    60 DC/DC, 1 W, Dual Output, THT RH-1512D/H6
    DC/DC 1 15 12 SIP7 6.4
    61 DC/DC, 1 W, Dual Output, THT RH-1512D/HP
    DC/DC 1 15 12 SIP7 4
    62 DC/DC, 1 W, Dual Output, THT RH-1512D/P
    DC/DC 1 15 12 SIP7 3
    63 DC/DC, 1 W, Dual Output, THT RH-1515D
    DC/DC 1 15 15 SIP7 3
    64 DC/DC, 1 W, Dual Output, THT RH-1515D/H
    DC/DC 1 15 15 SIP7 4
    65 DC/DC, 1 W, Dual Output, THT RH-1515D/H6
    DC/DC 1 15 15 SIP7 6.4
    66 DC/DC, 1 W, Dual Output, THT RH-1515D/HP
    DC/DC 1 15 15 SIP7 4
    67 DC/DC, 1 W, Dual Output, THT RH-1515D/P
    DC/DC 1 15 15 SIP7 3
    68 DC/DC, 1 W, Dual Output, THT RH-153.3D/H6
    DC/DC 1 15 3.3 SIP7 6.4
    69 DC/DC, 1 W, Dual Output, THT RH-2405D
    DC/DC 1 24 5 SIP7 3
    70 DC/DC, 1 W, Dual Output, THT RH-2405D/H
    DC/DC 1 24 5 SIP7 4
    71 DC/DC, 1 W, Dual Output, THT RH-2405D/H6
    DC/DC 1 24 5 SIP7 6.4
    72 DC/DC, 1 W, Dual Output, THT RH-2405D/HP
    DC/DC 1 24 5 SIP7 4
    73 DC/DC, 1 W, Dual Output, THT RH-2405D/P
    DC/DC 1 24 5 SIP7 3
    74 DC/DC, 1 W, Dual Output, THT RH-2409D
    DC/DC 1 24 9 SIP7 3
    75 DC/DC, 1 W, Dual Output, THT RH-2409D/H
    DC/DC 1 24 9 SIP7 4
    76 DC/DC, 1 W, Dual Output, THT RH-2409D/HP
    DC/DC 1 24 9 SIP7 4
    77 DC/DC, 1 W, Dual Output, THT RH-2409D/P
    DC/DC 1 24 9 SIP7 3
    78 DC/DC, 1 W, Dual Output, THT RH-2412D
    DC/DC 1 24 12 SIP7 3
    79 DC/DC, 1 W, Dual Output, THT RH-2412D/H
    DC/DC 1 24 12 SIP7 4
    80 DC/DC, 1 W, Dual Output, THT RH-2412D/H6
    DC/DC 1 24 12 SIP7 6.4
    81 DC/DC, 1 W, Dual Output, THT RH-2412D/HP
    DC/DC 1 24 12 SIP7 4
    82 DC/DC, 1 W, Dual Output, THT RH-2412D/P
    DC/DC 1 24 12 SIP7 3
    83 DC/DC, 1 W, Dual Output, THT RH-241509D
    DC/DC 1 24 15 SIP7 3
    84 DC/DC, 1 W, Dual Output, THT RH-241509D/H
    DC/DC 1 24 15 SIP7 4
    85 DC/DC, 1 W, Dual Output, THT RH-241509D/HP
    DC/DC 1 24 15 SIP7 4
    86 DC/DC, 1 W, Dual Output, THT RH-241509D/P
    DC/DC 1 24 15 SIP7 3
    87 DC/DC, 1 W, Dual Output, THT RH-2415D
    DC/DC 1 24 15 SIP7 3
    88 DC/DC, 1 W, Dual Output, THT RH-2415D/H
    DC/DC 1 24 15 SIP7 4
    89 DC/DC, 1 W, Dual Output, THT RH-2415D/H6
    DC/DC 1 24 15 SIP7 6.4
    90 DC/DC, 1 W, Dual Output, THT RH-2415D/HP
    DC/DC 1 24 15 SIP7 4
    91 DC/DC, 1 W, Dual Output, THT RH-2415D/P
    DC/DC 1 24 15 SIP7 3
    92 DC/DC, 1 W, Dual Output, THT RH-243.3D/H6
    DC/DC 1 24 3.3 SIP7 6.4
    93 DC/DC, 2 W, Dual Output, THT RHV2-0505D/R20
    DC/DC 2 5 5 SIP16 20
    94 DC/DC, 2 W, Single Output, THT RHV2-0505S/R20
    DC/DC 2 5 5 SIP16 20
    95 DC/DC, 2 W, Dual Output, THT RHV2-0512D/R20
    DC/DC 2 5 12 SIP16 20
    96 DC/DC, 2 W, Single Output, THT RHV2-0512S/R20
    DC/DC 2 5 12 SIP16 20
    97 DC/DC, 2 W, Single Output, THT RHV2-0524S/R20
    DC/DC 2 5 24 SIP16 20
    98 DC/DC, 2 W, Dual Output, THT RHV2-1205D/R20
    DC/DC 2 12 5 SIP16 20
    99 DC/DC, 2 W, Single Output, THT RHV2-1205S/R20
    DC/DC 2 12 5 SIP16 20
    100 DC/DC, 2 W, Dual Output, THT RHV2-1212D/R20
    DC/DC 2 12 12 SIP16 20
    101 DC/DC, 2 W, Single Output, THT RHV2-1212S/R20
    DC/DC 2 12 12 SIP16 20
    102 DC/DC, 2 W, Single Output, THT RHV2-1224S/R20
    DC/DC 2 12 24 SIP16 20
    103 DC/DC, 2 W, Dual Output, THT RHV2-2405D/R20
    DC/DC 2 24 5 SIP16 20
    104 DC/DC, 2 W, Single Output, THT RHV2-2405S/R20
    DC/DC 2 24 5 SIP16 20
    105 DC/DC, 2 W, Dual Output, THT RHV2-2412D/R20
    DC/DC 2 24 12 SIP16 20
    106 DC/DC, 2 W, Single Output, THT RHV2-2412S/R20
    DC/DC 2 24 12 SIP16 20
    107 DC/DC, 2 W, Single Output, THT RHV2-2424S/R20
    DC/DC 2 24 24 SIP16 20
    108 DC/DC, 3 W, Dual Output, THT RHV3-0505D/R20
    DC/DC 3 5 5 SIP16 20
    109 DC/DC, 3 W, Single Output, THT RHV3-0505S/R20
    DC/DC 3 5 5 SIP16 20
    110 DC/DC, 3 W, Dual Output, THT RHV3-0512D/R20
    DC/DC 3 5 12 SIP16 20
    111 DC/DC, 3 W, Single Output, THT RHV3-0512S/R20
    DC/DC 3 5 12 SIP16 20
    112 DC/DC, 3 W, Single Output, THT RHV3-0524S/R20
    DC/DC 3 5 24 SIP16 20
    113 DC/DC, 3 W, Dual Output, THT RHV3-1205D/R20
    DC/DC 3 12 5 SIP16 20
    114 DC/DC, 3 W, Single Output, THT RHV3-1205S/R20
    DC/DC 3 12 5 SIP16 20
    115 DC/DC, 3 W, Dual Output, THT RHV3-1212D/R20
    DC/DC 3 12 12 SIP16 20
    116 DC/DC, 3 W, Single Output, THT RHV3-1212S/R20
    DC/DC 3 12 12 SIP16 20
    117 DC/DC, 3 W, Single Output, THT RHV3-1224S/R20
    DC/DC 3 12 24 SIP16 20
    118 DC/DC, 3 W, Dual Output, THT RHV3-2405D/R20
    DC/DC 3 24 5 SIP16 20
    119 DC/DC, 3 W, Single Output, THT RHV3-2405S/R20
    DC/DC 3 24 5 SIP16 20
    120 DC/DC, 3 W, Dual Output, THT RHV3-2412D/R20
    DC/DC 3 24 12 SIP16 20
    121 DC/DC, 3 W, Single Output, THT RHV3-2412S/R20
    DC/DC 3 24 12 SIP16 20
    122 DC/DC, 3 W, Single Output, THT RHV3-2424S/R20
    DC/DC 3 24 24 SIP16 20
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 DC/DC, 1 W, Dual Output, THT RH Series
    (64 products)
    • 3kVDC/1s or 4kVDC/1s isolation
    • Optional continuous short circuit protection
    • UL94V-0 package material
    • Efficiency up to 84%
    2 DC/DC, 1 W, Dual Output, THT RH-xx1509 Series
    (12 products)
    • 3kVDC/1s or 4kVDC/1s isolation
    • Optional continuous short circuit protection
    • UL94V-0 package material
    • Efficiency up to 84%
    3 DC/DC, 1 W, Dual Output, THT RH/H6 Series
    (16 products)
    • High 6.4kVDC/1s isolation
    • Wide operating temperature range from -40°C to +90°C without derating
    • High capacitive load capability
    • Continuous short circuit protection
    4 DC/DC, 2 W, THT RHV2 Series
    (15 products)
    • 12.5kVAC/1 minute isolation
    • Compact SIP16 case with >30mm pin separation
    • Low 4pF max. isolation capacitance
    • Wide operating temperature range from -40°C to +85°C at full load
    5 DC/DC, 3 W, THT RHV3 Series
    (15 products)
    • 12.5kVAC/1 minute isolation
    • Compact SIP16 case with >30mm pin separation
    • Low 4pF max. isolation capacitance
    • Wide operating temperature range from -40°C to +80°C at full load
    R-78Kxx Switching Regulators Feature Enhanced Performance News Image
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation

    R-78Kxx Switching Regulators Feature Enhanced Performance

    Mar 14, 2023
    Our R-78E series of three-terminal switching regulators has been a very popular high-efficiency replacement for three-terminal, TO-220 style linear regulators, saving energy,...
    More >
    Performance meter shows “HIGH”
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Lighting / Medical / Nautic / Railway / Transportation

    Power Supply Design for maximum Performance

    Oct 21, 2022
    Every engineer sets out to design for maximum performance of their system, power supply, or any other product they are working on. But what does designing for performance...
    More >
    We are the new kids on the block News Image

    We are the new kids on the block

    Dec 1, 2020
    Hochintegrierte DC/DC-Wandler für Distributed-Power-Architekturen in Industrie-Applikationen stellen für Karsten Bier, CEO der RECOM, einen rasch wachsenden Zukunftsmarkt...
    More >
    RHV2 RHV3 Podcast Image
    Energy / Industrial & Automation

    RHV2 RHV3

    Jan 14, 2020
    Learn more about our RHV2 & RHV3, 2W & 3W DC/DC converters capable of 20kVDC isolation in a SIP16 case.
    More >
    2W and 3W SIP16 DC/DC converters have 20kVDC isolation News Image
    Building- & Home Automation / Energy / Industrial & Automation / Medical

    2W and 3W SIP16 DC/DC converters have 20kVDC isolation

    Dec 16, 2019
    Gmunden, December 16, 2019 - RECOM announces the launch of its RHV2 and RHV3 series of certified, ultra-high isolation DC/DC converters with single and dual outputs rated at...
    More >
    HCB-Rutronik Racing powered by RECOM wins the ADAC GT MASTERS News Image
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    HCB-Rutronik Racing powered by RECOM wins the ADAC GT MASTERS

    Oct 16, 2019
    Having secured an early award in the driver standings, the HCB-Rutronik Racing team moved on to the grand finale for a highly competitive overall victory in the team...
    More >
    The need for ultra-wide input range DC/DC converters Blog Post Image
    Building- & Home Automation / E-Mobility / Energy / Industrial & Automation / Medical / Railway / Transportation

    The need for ultra-wide input range DC/DC converters

    Jul 24, 2019
    DC/DC converters are used in almost every industrial, medical and transport installation, from low power test and measurement through to high power motor driver applications.
    More >
    Powering patient-connected medical devices with DC-DC converters Blog Post Image
    Nautic

    Powering patient-connected medical devices with DC-DC converters

    Jun 12, 2019
    Professional and home healthcare is a rapidly expanding market and patient-connected devices are increasingly being used for anything from vital signs indication to wireless...
    More >
    Board-mount AC-DC converter design challenges Blog Post Image
    Automotive / Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / Defense & Marine / E-Mobility / Energy / Industrial & Automation / Infrastructure / Medical / Nautic / Railway / Transportation

    Board-mount AC-DC converter design challenges

    May 29, 2019
    A board-mount AC-DC converter is often seen as ‘just another’ commodity component, which is expected to reduce in size and cost while improving in performance as technology...
    More >
    Board-mount DC-DC converters in medical applications Blog Post Image
    Medical

    Board-mount DC-DC converters in medical applications

    May 15, 2019
    Professional and home healthcare is a rapidly expanding market. Increasingly, electronic monitoring is used for anything from critical care vital signs monitoring to mundane...
    More >
    2W low cost DC/DC converters offer high isolation News Image
    Building- & Home Automation / Industrial & Automation

    2W low cost DC/DC converters offer high isolation

    Sep 3, 2018
    RECOM has released the RKZE series, a low cost solution for applications that require high isolation and operate in wide temperature ranges. The PCB mount DC/DC modules are...
    More >
    RECOM appoints Symmetry Electronics as New Distributor News Image

    RECOM appoints Symmetry Electronics as New Distributor

    Feb 2, 2018
    RECOM is pleased to announce that it is expanding its distribution by signing a franchise agreement with Symmetry Electronics.
    More >
    Yes, if they are derated (not used at full power). However, the simpler low cost converters have no overtemperature protection. If they are used outside of the temperature specification for a long period of time, they may fail. Our higher power DC/DC and AC/DC converters are fitted with over temperature protection. If they overheat they will simply shut down.
    The Innoline series all use intelligent controllers that measure the output current on each switching cycle (Current Mode Control). If the output is overloaded, the converter will deliver the over-current until either the converter overheats and shuts itself down (thermal protection) or the load current exceeds the safe limits. If the output is short circuited, the controller shuts down the output drive circuitry. The output condition is continuously monitored and the converter automatically restarts.
    Relative Humidity: Normal room humidity is between 40-60% rH.
    Anwenderforum Leistungshalbleiter Logo

    Anwenderforum Leistungshalbleiter

    Nov 19 - Nov 20, 2019, Hyperion Hotel München
    More >

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.