The RPY-1.5Q is an automotive grade constant current source buck regulator designed for driving high power LEDs. The integrated inductor means that a complete LED driver can be realized in a compact 3mm x 5mm x 1.6mm thermally-enhanced QFN package with a maximum current output of up to 1500mA set with an external sense resistor. The input voltage range is from 4 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output is fully protected against continuous short-circuits, input undervoltage, output overcurrent, or over-temperature conditions. A fault indicator flags thermal shutdown or LED open/short circuit conditions. Applications include dimmable LED lighting, visible or IR LED illumination for drones and robotic camera systems, or precision high current CC sources for test and measurement use.
Attributes | RPY-1.5Q-CT |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 7.5 |
Isolation | Non-Isolated |
Vin (V) | 4 - 36 |
Main Vout (V) | 0.8 to 34.8 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1500 |
Mounting Type | SMD (pinless) |
Package Style | QFN |
Length (mm) | 3 |
Width (mm) | 5 |
Height (mm) | 1.6 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 109 |
Current (A) | 1.5 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 0.8-34.8 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Moisture Barrier Bag |
Operating Modes | CC, Dimming |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPY-1.5Q.pdf | Datasheet | |
RPY-1.5Q.STEP | 2D/3D | May 10, 2022 |
Title | Type | Date |
---|---|---|
| Case Study | Dec 22, 2022 |
| Blog Article | Jun 13, 2022 |
Title | Type | Date |
---|---|---|
| Youtube Video | Jun 17, 2022 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPY-1.5Q-EVM-1
Focus
| RPY-1.5Q Evaluation Module |