The RACM16E series features a compact 1”x2” standard footprint with corresponding pinning [P12] or with stranded wires. The series operates with CV/CC
constant current limited overcurrent protection, suitable for driving nonlinear loads. Designed for cost-effectiveness, these encapsulated modules deliver
a full 16W output power at temperatures up to 65°C and accomodate extended nominal input voltage ratings from 100-277Vac with OVCIII conditions.
With a safety agency-rated temperature range up to +85°C it ensures reliable performance. Certified with 2MOPP for altitudes up to 4000m.The series
also meets touch current limits for BF usage in medical health care applications. Optimized for standby power usage the no load power consumption is
less than 100mW. The power supplies hold international safety certifications conforming to industrial IEC62368 and IEC61558 standards, medical UL/IEC/
EN60601 standards, and household EN60335 standards
Attributes | RACM16E-05SK/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 16 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 3200 |
Isolation (kV) | 4.2 |
Mounting Type | THT |
Package Style | Potted 2"x1" |
Length (mm) | 52.7 |
Width (mm) | 27.6 |
Height (mm) | 23 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 60 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACM16E-K_277.pdf | Datasheet | |
RACM16E-K_277.stp | 2D/3D | Mar 2, 2023 |
Title | Type | Date |
---|---|---|
RACM AC/DC Series now Includes 16W Rating | Official Press Release | May 29, 2024 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |