The compact 3 Watt AC/DC power supplies series RAC03-K/SMT boast an optimized design tailored for JEDEC-reflow solder processes. With a mere 1in² footprint, these units facilitate automated production, ensuring a shock and vibration-resistant PCBA. The fully integrated modules eliminate the need for external components in floating load configurations, providing safety-rated performance at altitudes up to 6000m. Operating seamlessly in temperatures ranging from -40 to +80°C, and offering a continuous 3-Watt output power from -25 to +60°C, these power supplies are engineered for reliability. Compliant with international standards, including EN/IEC/UL62368, EN60335, and IEC61558, they are an ideal solution for a diverse range of applications from IoT to industrial automation, driving sensors, household and monitoring devices, as well as housekeeping auxiliary power supplies, these power units are well-suited for domestic use.
Attributes | RAC03-15SK/SMT-R |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3 |
Isolation | Isolated |
Vin (V) | 85 - 265 |
Main Vout (V) | 15 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200 |
Isolation (kV) | 4.2 |
Mounting Type | SMD |
Package Style | 1"x1" |
Length (mm) | 27.7 |
Width (mm) | 23.7 |
Height (mm) | 19 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 60 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 56 |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC03-K_SMT.pdf | Datasheet | |
RAC03-SK_SMT.STEP | 2D/3D | Mar 3, 2023 |
Title | Type | Date |
---|---|---|
| Official Press Release | Jun 26, 2024 |