REDIIN series applications include power supply solutions for
measuring and testing equipment as well as
industrial control and automation, power generation and distribution, and data and telecommunications systems.
RACPRO1 series applications include industrial automation, smart manufacturing, renewable energy and microgrids,
transportation, power distribution, battery storage systems and test and measurement equipment.
These products include innovative RECOM design technologies achieving efficiency ratings of up to 93.5%. The devices are available in standard DIN rail format at a width of 30mm (1.2“), 40mm (1.6“) or 56mm (2.2“) for the 120W, 240W and 480W versions respectively; all devices measure 123.4mm (4.86“) in depth by 123.6mm (4.87“) in height. The
REDIIN 240W and
480W versions are equipped with individual outputs of 24V and 48VDC, and the
120W versions also include a 12VDC output. Output voltage is adjustable from the front panel.
Operating temperatures range between -30°C and +70°C with convection cooling, with derating from +50°C and cold starting supported down to -40°C. Protective features in the REDIIN series models include overvoltage, short-circuit, and overcurrent, along with a constant current mode to ensure safe starting under high capacitive loads. The convection-cooled units will operate full power from -30°C to +50°C (230VAC). It can operate in constant current mode, making it suitable for inductive and capacitive loads.
The REDIIN series is certified according to all of the safety standards discussed above: IEC/EN/UL 62368-1, IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. The product complies with environmental protection requirements as per RoHS Directive.