Advanced DC/DC Converters Packaging Helps Industry 4.0 Achieve Key Goals

Digital hand turning a dial from Industry 2.0 to Industry 4.0, symbolizing industrial evolution and automation
Industry 4.0 demands stringent standards for reliability, size, and efficiency in DC/DC converters, requiring designers to deliver higher performance and increased power density. RECOM’s low-power isolated and non-isolated DC/DC converters utilize advanced packaging technologies that enhance product reliability, reduce system cost, and improve overall efficiency.

The history of manufacturing since the 18th century includes four loosely defined “industrial revolutions” that gradually replaced human and horsepower with increasing levels of mechanization. The first stage of mechanization relied on power from water and steam. In the second stage, there was a shift to electrical power and the introduction of mass production and the assembly line, while computers and automation characterized stage three. Each stage enabled greater production flexibility, more efficient use of power, and reduced costs compared to its predecessor.
4 stages of industrial evolution
Fig. 1: The interconnected robotic work cells of Industry 4.0 represent the latest stage in a process that began in the 18th century (Source: Wikimedia)
We are now well into the fourth stage, often called Industry 4.0. It builds on stage three by adding robotic technologies, large-scale data gathering from Internet of Things (IoT) devices, and a cloud-based component that increasingly includes machine learning (ML) and artificial intelligence (AI). In manufacturing, Industry 4.0 is synonymous with the smart factory, where automated systems make decisions about local processes, communicate and cooperate with each other, and interact with human operators in real time—both on-site and via the cloud.
Diagram: Long life, low consumption, high efficiency, small size
Fig. 2: Requirements for a power supply in an Industry 4.0 application

Power Supply Challenges in Industry 4.0

The factory in Industry 4.0 combines electronic control and monitoring with wired or wireless connectivity across nearly every manufacturing process. In many cases, this means fitting electronic modules into tight spaces that were not originally designed for them, making extremely compact packaging essential.

For example, installing a network of remote sensors to collect data for transmission to a central hub is a common Industry 4.0 application. The space available for these sensor modules is often very limited. Power management tends to be one of the larger circuit blocks, as it requires a variety of bulky components such as power transistors, transformers, capacitors, and inductors. Power designers continually seek ways to improve efficiency, reduce manufacturing costs, and increase power density by delivering more power in a smaller footprint.

For low-power isolated DC/DC converters and switching regulators, designers must meet the demand for higher performance and improved power density while maintaining a cost-effective solution. In the sensor design mentioned above, running long cables throughout the factory is often impractical—especially when Industry 4.0 capabilities are being added to an existing installation. As a result, many sensor modules rely on battery power and wireless communication technologies such as WLAN, Bluetooth Low Energy (BLE), or LoRa.

Highly efficient power solutions with very low standby current consumption are therefore essential to maximize battery life. This push for greater efficiency has driven the development of DC/DC converters using advanced topologies, including push-pull configurations and synchronous rectification. Industrial applications also require long operational lifetimes, so the power supply must not become a limiting factor.

How Advanced Packaging Can Help Achieve Key Industry 4.0 Goals

Advanced packaging technology for DC/DC converters can enhance efficiency, reduce size, and lower cost. The demand for more compact power supplies has driven the development of devices that integrate the transformer, control circuitry, power transistors, and other components into a single package.

To retain the benefits of modular designs over discrete implementations, the overall footprint must remain small. To achieve this, non-isolated DC/DC switching regulators and isolated converter modules make use of the z-axis by incorporating 3D assembly techniques—minimizing footprint while maximizing power density. Internally, these devices typically mount a low-cost flip chip on a lead frame and include an integrated inductor with over-molding. The 3D construction also lends itself to increased efficiency: components are situated in extremely close proximity, resulting in tight switching current loops that generate very low EMI, along with high power density and optimized thermal performance that exceeds that of discrete designs.

So far, so good. But in the pursuit of ever-higher product reliability at lower cost, modern electronic manufacturing lines are increasingly eliminating hand assembly, including hand soldering, wherever possible. The two standard automated soldering operations—wave and reflow—require components that use surface-mount technology (SMT) packaging. Almost all electronic components, such as data converters, microcontrollers, and passives, are available in this format. Traditionally, however, through-hole SIP packages have often been used for integrated DC/DC converters because they minimize PCB footprint, even though they can complicate assembly by requiring an additional hand-soldering step—a potential source of error.

RECOM Products Simplify Automated Production Flows

RECOMs RxxCTExxS series on white background
Fig. 3: RECOM’s new low-power DC/DC converters come in a variety of SMT packages
RECOM offers a range of isolated and non-isolated DC/DC converters in SMT packages that are well-suited for Industry 4.0 applications. These low-power converters can be handled, placed, and soldered like any standard SMT component. Additionally, they feature a low profile to complement today’s slim-line product designs.

The RPX-0.5Q is an automotive-grade buck converter with an integrated shielded inductor in a compact 3mm x 5mm x 1.6mm thermally enhanced QFN package. It includes wettable flanks for automated optical inspection of solder joints. The input range spans 4 to 36VDC, accommodating 5V, 12V, or 24V supply rails. The output voltage is adjustable from 0.8 to 34VDC via two external resistors. The converter delivers up to 0.5A output current and is fully protected against continuous short circuits, over-current, and over-temperature conditions.

In the isolated product line, the R05C05TE05S is a cost-efficient, low-profile, 0.5W SMD isolated DC/DC single-output converter with a 4.5–5.5V input range and a semi-regulated 5V output. It has no minimum load requirement, making it ideal for applications that operate in very light load conditions. The device can also deliver up to 600mW for applications that require additional power during short peak load events. Standard isolation is rated at 3kVDC for one minute, and the operating temperature ranges from -40°C to +125°C with derating. The fully automated design includes short-circuit, over-current, and over-temperature protection to ensure high reliability in applications such as communication, current sensing, and COM port isolation.

Conclusion

Industry 4.0 imposes stringent requirements for reliability, size, and efficiency in DC/DC converters. RECOM’s low-power isolated and non-isolated DC/DC converters leverage advanced packaging technology to enhance product reliability, reduce cost, and improve efficiency—all within best-in-class compact package sizes.
Applications
  Series
1 DC/DC, 2.5 W, Single Output, SMD (pinless) RPX-0.5Q Series
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 0.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package with wettable flanks for optical inspection
2 DC/DC, 0.5 W, Single Output, SMD RxxC05TExxS Series
Focus
  • Compact 10.35 x 7.5mm SMD package
  • Low profile (2.5mm)
  • 3kVDC/1min isolation
  • Low EMI emissions