High-Power Converters in Industry

Typical modern industrial processes need a variety of power conversion equipment - high power AC/DC and DC/DC converters, battery chargers/conditioners and power factor correction front ends. RECOM and RECOM Power Systems as specialist for customised solutions, have long experience of providing high-quality and reliable single- and three-phase battery chargers with output power ratings of 3.2kW up to 11kW and even higher with cascaded products.

Battery conditioning functions can be included and standalone power factor correction ‘front ends‘ are available up to 4kW rating. Some parts are bi-directional for charge balancing. A range of 250W DC/AC inverters is also available. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

Industrial AC/DC Converters

Industrial grade power supplies are characterized by a wide input voltage range to make them immune from supply variations, robust shock and vibration immunity and IEC EN UL 62368 compliance. Low weight and power, PCB-mounting parts such as the RAC04-K/277, RAC04NE-K/277, RAC05-K/480, RAC10-K/277, RAC15-K/480, RAC20-K, RAC20NE-K/277, and RAC25-K/480 are designed to provide board-level power with universal single phase or line-to-line supplies. Chassis-mounted parts such as the RACM40-K, RACM60-K, RACM90-K, RACM230-G, RACM550-G, RACM1200-V, and RACM3000-M are suitable for applications neededing more current. Fan-less operation is a must in dirty, damp or dusty industrial environments so all these parts are designed to operate without forced air cooling, with the higher power 230W, 550W, 1200W, and 3000W products having baseplate cooling. Industrial EMC standards are met without additional filter components.

The single-phase RACPRO1-S family is designed for demanding industrial applications and delivers 120W, 240W, and 480W of output power. With high efficiency, a wide input voltage range, and up to 150% power boost, it ensures reliable performance for motor control, sensors, and PLC systems. The power supplies are back-feed immune and provide full power from -40°C to +60°C with convection cooling only. Their slim DIN-rail design saves cabinet space and simplifies installation.

The RACPRO1-Txxx series are three phase DIN-Rail mounting power supplies specially designed for demanding applications in the harsh industrial automation field with an extended mains input surge immunity of up to 6kVAC , 3.5kVAC/5kVDC reinforced isolation and <35V back EMF immunity for a long operational lifetime of 80 000 hours, even with highly capacitive or inductive loads. The input can be either three-phase mains or high voltage DC. The RACPRO1-Txx units can also be paralleled to offer more DC power for demanding industrial applications such as heavy duty factory automation or assembly line robots. The 480W and 960W versions also feature a charging mode switch for direct charging of 24V or 48V batteries for battery back-up systems in mission critical systems. Adding the RACPRO1-4SP e-fuse modules allows a central high power supply to feed multiple LPS systems using the e-fuse NEC Class 2 setting.

Three-phase AC input battery chargers are available from RECOM with higher power ratings of 3.2kW (RMOC3200 series) or 5kW (RMOC5000 series) which can be cascaded up to 20kW. The RMOC3200 series also operates with DC inputs up to 800V. Outputs from both series are available suitable for for 24VDC up to 110VDC (and all in between voltages 36/48/72/96). A unique part, the SD2800 series, operates at nominal 44V or 24V three-phase AC input and provides 28V or 14V respectively at 2.8kW and 1.4kW. The product is also available with DC inputs, nominal 44V, 48V, 60V or 80V.

The SAB10000 series provides 10kW of battery charging from three-phase AC (20VDC output) or 600VDC nominal input (24VDC output) but is also bi-directional so that battery charge can be returned to the AC, or optionally DC supply for energy balancing applications. Modular stand-alone power factor correction ‘front ends’ are available at 800W, 1600W and 3200W (single phase AC input) and at 4kW (three-phase AC input). Products are available in 19“ rack, open frame or chassis formats, or to customer specification.
Series Type Description
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC4000
PFC4000
PFC Front-end unit Power 4000W, Vin 2301AC, Vout 360VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC3200
RMOC3200
Cascadable Battery charger Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA1000-CB
SA1000-CB
New
1000W 1AC/DC Battery Charger for Industrial Applications
SA3206
SA3206
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
SA4509
New
4,5kW Medical 1AC/DC with adjustable HV-Output
SAB10000
SAB10000
Battery conditioner Power 10kW, Vin 340-470VAC / 520-700VDC, Vout 20VDC/24VDC
SAB6000
New
Bidirectional Battery balancer 6kW bidirectional 3AC/DC for Cell Formation / Battery charging
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SQD
SQD
New
72W AC/DC and DC/DC for Railway Signaling Applications, DIN rail
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 Single 12, 15, 24, 5, 9 THT, Wired
2 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 Single 12, 15, 24, 5, 54 THT, Wired
3 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 Single, Dual 12, 24, 36, ± 12 THT, Connector
4 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 Single 24 to 28, 30 to 36, 48 to 56 Connector
5 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 Single 12, 15, 24, 36, 48 Connector
6 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 Single 12 to 18, 22 to 28, 30 to 36, 48 to 54 Connector
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 Single 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 Single, Dual 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 Single 22 to 26, 34 to 38, 46 to 50, 54 to 58 Connector/Screw Terminal
10 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 Single 12, 15, 24, 36, 48, 5 Connector, PCB Mounting Pins
11 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 Single 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 Connector/Screw Terminal
12 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 Single 12, 15, 24, 36, 48 Connector
13 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 4 Channels 24 DIN-Rail
14 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 Single 12 / 24 / 48 DIN-Rail
15 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
120 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
16 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 24 to 29 DIN-Rail
17 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
18 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
480 85 - 277 Single 24 to 28, 48 to 56 DIN-Rail
19 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 Single 24 to 28 DIN-Rail
20 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
21 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
22 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Coming Soon
3000 90 - 264 Single 24 to 28, 33 to 40, 42 to 53.5 Connector/Screw Terminal
1200W AC/DC Power Without Fan Image

1200W AC/DC Power Without Fan

Industrial DC/AC Converters

The ID250 series from RECOM comprises modular DC/AC inverters with 24V, 48V, 72V or 110VDC nominal inputs. Output is single-phase 200-240VAC or 50-156VAC for the 48V input version. The series holds approvals for rail applications but is also suitable for general industrial use.
Series Type Description
IAC260
IAC260
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65
ID250
ID250
Railway Inverter Power 240W, Vin 24-48-72-110VDC, Vout 48VDC: 50-156VAC / 24-72-110VDC: 200-240VAC

Industrial High-power DC/DC Converters

The SD1200 series of 1.2kW DC/DC converters is available from RECOM with flexible input/output voltage levels. With railway application approvals, the product is also suitable for general industrial use, with five DC input ranges available covering 16.8V to 170V and three DC output variants, nominal 24V, 48V and 110V.

The SD2800 series is a non-isolated 2.8kW DC/DC converter with a selection of nominal input/output combinations. The product can also optionally be powered from three-phase low voltage AC.

In industry, fork-lift trucks and other materials handling equipment often use traction batteries rated from 320V to 600V. The SD4000 series of on-board power supplies generates optionally 24V or 48V from the high voltage battery and is rated at 4kW with high efficiency. The 19“ rack product can be baseplate- or liquid-cooled.
Series Type Description
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SD4000
SD4000
Cascadable PSU Power 4kW, Vin 320/450/600VDC, Vout 24-110V
SD7008
SD7008
New
Battery charger 7kW DC/DC converter for Fuel Cell use and Battery Charging
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
Focus
3000 9 - 60 Single 0 to 60 THT
2 RECOM | REC10K-AW Series | DC/DC, THT, 10W
Focus
10 9 - 36, 18 - 75 Single, Dual THT
3 RECOM | REC20K-Z Series | DC/DC, THT, 20W
Focus
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT
4 RECOM | REC30K Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
5 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 5 THT
6 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 3.3 to 15, 5 THT
7 RECOM | REC6K-AW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
8 RECOM | REC6K-RW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT
9 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
10 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT
11 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 Single 16 to 35 THT
12 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
13 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
14 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
Focus
25 2.75 - 17 Single 0.6 to 12 SMD (pinless)
15 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
16 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
Coming Soon
100 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 25.2 to 30.8, 4.5 to 5.5, 43.2 to 52.8, 48.6 to 59.4 THT
17 RECOM | RP50-AW Series | DC/DC, THT, 50W
Coming Soon
50 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
18 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.