RACD06-350-LP

  • Low profile case (11mm height max.)
  • 350mA to 700mA constant current outputs
  • Terminal block input/output with cable clamps
  • Fully protected (OLP, SCP, OCP, OTP)
  • Low standby power, ErP conform
  • Low cost

These low profile constant current LED drivers have been designed for cost-sensitive applications. The SELV outputs are suitable for both independently supplied or built-in power-supply LED luminaires. Their low profile design allows them to be invisibly built into furniture, discreetly mounted under shelves or integrated in space-restricted applications such as coving lighting, strip lighting or troffer lightingsystems. The power supplies are short circuit and overload protected and come with a full 3-year warranty.

Attributes RACD06-350-LP
Product Category AC/DC
Power (W) 6
Isolation Isolated
Vin (V) 198 - 264
Main Vout (V) 2 to 18
Output Voltage Range (V) 2 - 18
Nr. of Outputs Single
Iout 1 (mA) 350
Isolation (kV) 3.75
Mounting Type Screw Terminal
Package Style Standard
Length (mm) 98
Width (mm) 46
Height (mm) 11
Certifications CB, CE, EN 61347-1, ENEC
MIN Operating Temp (°C) -20
MAX Operating Temp (°C) 50
Protections OLP, OTP, OVP, SCP
Directives REACH, RoHS 2+ (10/10), WEEE
Packaging Type Cardboard Box
Operating Modes CC
Warranty 3 Years
Regulation Regulated

Documents & Media

Title Type Date
RACD06-LP.pdf Datasheet
RACD06-LP.step 2D/3D Jul 24, 2019
RACD06-LP_installation_guide.pdf Installation Nov 26, 2018
The PWM-control pin can be used as remote control pin as well. It means you can switch the unit on/off via this pin. Switching level is TTL compatible and has hysteresis to allow slow switching waveforms.
Yes, our RACVxx series offer constant voltage outputs. The difference between a lighting CV driver and an industrial CV power supply is that the RACV's have full LED lighting certifications. (note: industial power supplies need PFC only above 75W. LED lighting regulations specify PFC from 25W. It is not permitted to use non-PFC power supplies above 25W)
Yes, for our AC input drivers we offer 0-10V analog dimming, TRIAC dimming and Thermal dimming.
The analog voltage is used to control an internal PWM circuit.
The controller chip has a multi-stage shutdown:
On : Open or 0V < Vr < 0.6V
minimum quiescent current - all circuits shut down - slowest restart response time
Off (Standby) : 0.6V < Vr < 2.9V
output power stage and PWM oscillator off - medium restart response time
Off (Shutdown) : 2.9V < Vr < 6V
output power stage off, all other circuits active - quickest restart response time
The RCD-24 series is step-down (buck) converter. You always need a higher input voltage than the output voltage required. A high power LED usually has a forward voltage drop of around 3.4V, so only three LEDs can be drivenin series from a 12V source. If the input voltage is increased to 24V, seven LEDs can be in the chain and if the input voltage is 36V, then ten LEDs can be driven.
However, it is possible to connect chains of LEDs in parallel, so a RCD-24-7.0 can drive two chains of three 350mA LEDs connected in parallel.
Remember that this part is a constant current converter, so the output voltage is variable depending on the power needed, but it will always be lower than the input voltage.
The RCD series is a All-in-One solution in a small package with high efficiency, wide input range, two different ways of dimming Analog and Digital (PWM), high operating temperature range, and it’s fully tested. You don’t have to worry about all different suppliers of all the components of your discrete solution.
The linearity outside the 10~90% range of the PWM dimming is not perfect, but still pretty good. The Analog dimming can be used in a 0~100% range.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.