RP50-4812SAW/N Coming Soon

  • 4:1 wide input voltage range
  • 2.25kVDC isolation
  • Efficiency up to 93%
  • Wide operating temperature range -40°C to +110°C
  • Operating altitude up to 5000m
  • Optional heat sink version
  • 3 year warranty

The RP50-AW series is a high-performance 50W isolated DC/DC converter family featuring a 4:1 wide input range and up to 93% efficiency. Designed for demanding applications including transportation, industrial & automation, test & measurement, and datacom & telecom. The series offers 2.25kVDC isolation and comprehensive protection features including OVP, OLP, OTP and continuous short-circuit protection. With an operating temperature range of -40°C to +110°C, altitude capability up to 5000m, and optional heat sink versions for improved thermal performance, the RP50-AW series ensures reliable operation in harsh environments. The output voltage trimming is by ±10% for nom. VOUT= 05V, 12VDC and +20/-10% for nom VOUT= 15V, 24VDC. Remote ON/OFF control is available with positive or negative logic. The series meets RoHS & REACH standards.

Attributes RP50-4812SAW/N
Product Category DC/DC
Power (W) 50
Isolation Isolated
Vin (V) 18 - 75
Main Vout (V) 10.8 to 13.2
Nr. of Outputs Single
Iout 1 (mA) 4200
Isolation (kV) 2.25
Mounting Type THT
Package Style 1"x1"
Length (mm) 25.4
Width (mm) 25.4
Height (mm) 11.5
Certifications EN 55032, EN 55035, UL 62368-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 110
Protections OLP, OTP, OVP, SCP, UVLO
Trim Pin Output Voltage Adjustment +/-10%
Control Pin Function Negative
Directives REACH, RoHS 2+ (10/10)
Packaging Type Tube
Warranty 3 Years
Regulation Regulated
MIN Storage Temperature (°C) -55
MAX Storage Temperature (°C) 125

Documents & Media

Title Type Date
RP50-AW_datasheet.pdf Datasheet
RP50-AW.STEP 2D/3D

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.