Accessories & Development Tools

RECOM provides a focused range of power supply accessories and hardware development tools designed to support final applications, accelerate prototyping, and improve system-level performance.

By offering pre-tested EMI filter solutions and common mode chokes, the design process avoids the common pitfalls of costly and time-consuming EMC testing. These inductors are specifically validated with RECOM converters to ensure effective Class A and Class B compliance.

To further streamline engineering timelines, RECOM offers a variety of development tools, including evaluation boards, breakout boards, and design reference boards. These plug-and-play platforms allow engineers to easily test RECOM converters under real-world operating conditions, minimizing design risk and speeding up time-to-market.

Electronic fuses (e-Fuses) are accessories to the RACPRO1 industrial automation series that offer a robust solution for overcurrent protection. These components provide real-time monitoring and channel control, acting as crucial safeguards for both the main power units and sensitive downstream electronics. The e-Fuse offers four independently monitored and current limited outputs with up to 5A or 10A per channel.

The RD redundancy diode module is also an accessory to the RACPRO1 industrial automation series that offers a robust solution for secure supply voltage protection. It accepts two 10A or 20A inputs and outputs a single redundant output so that if either input fails open or short circuit, the output voltage is still guaranteed.
Product Category
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Mounting Type Package Style
    1 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
    Focus
    DIN-Rail DIN-Rail (IP20)
    2 RECOM | RPH-3.0-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    Open Frame
    3 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    Focus
    Open Frame
    4 RECOM | RPL-10-EVM-1 Series | DC/DC, 50W, Single Output
    Focus
    Open Frame
    5 RECOM | RPL-20-EVM-1 Series | DC/DC, 100W, Single Output
    Focus
    Open Frame
    6 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    Open Frame
    7 RECOM | RPL-5.0-EVM-1 Series | DC/DC, 25W, Single Output
    Focus
    Open Frame
    8 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
    Focus
    Open Frame
    9 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
    Focus
    Open Frame
    10 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20W, Single Output
    Focus
    Open Frame
    11 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
    Focus
    Open Frame
    12 RECOM | RPZ-0.5-EVM-1 Series | DC/DC, 2.5W, Single Output
    Focus
    Open Frame
    13 RECOM | RPZ-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    Focus
    Open Frame
    14 RECOM | RPZ-2.0-EVM-1 Series | DC/DC, 10W, Single Output
    Focus
    Open Frame
    15 RECOM | RPZ-3.0A-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    Open Frame
    16 RECOM | RPZ-6.0-EVM-1 Series | DC/DC, 30W, Single Output
    Focus
    Open Frame
    17 RECOM | R-78S3.3-0.1-EVM-1 Series | DC/DC, 0.33W, Single Output
    Open Frame
    18 RECOM | R-78S3.3-0.1-EVM-1/SBL-1 Series | DC/DC
    19 RECOM | R-78S3.3-0.1-EVM-1/STM-1 Series | DC/DC
    20 RECOM | R-REF01-HB Series | DC/DC
    Open Frame
    21 RECOM | R-REF02-78S Series | DC/DC, 0.33W, Single Output
    Open Frame
    22 RECOM | R-REF03-CAN1 Series | DC/DC, 1W, Single Output
    Open Frame
    23 RECOM | R-REF04-RIA12 Series | DC/DC
    Open Frame
    24 RECOM | RAC-ADAPT-ST-1 Series | AC/DC, Screw Terminal
    Screw Terminal
    25 RECOM | RAC-MB1 Series | AC/DC
    26 RECOM | RBB10-2.0-EVM-1 Series | DC/DC, 20W, Single Output
    Open Frame
    27 RECOM | REH-3.31.8-EVM-1 Series | DC/DC, Dual Output
    Open Frame
    28 RECOM | RLS-105 Series | DC/DC, SMD
    SMD Open Frame
    29 RECOM | RLS-126 Series | DC/DC, SMD
    SMD Open Frame
    30 RECOM | RLS-186 Series | DC/DC, SMD
    SMD Open Frame
    31 RECOM | RLS-226 Series | DC/DC, SMD
    SMD Open Frame
    32 RECOM | RLS-397 Series | DC/DC, SMD
    SMD Open Frame
    33 RECOM | RLS-567 Series | DC/DC, SMD
    SMD Open Frame
    34 RECOM | RLS-686 Series | DC/DC, SMD
    SMD Open Frame
    35 RECOM | RPM-1.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    36 RECOM | RPM-2.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    37 RECOM | RPM-3.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    38 RECOM | RPM-6.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    39 RECOM | RPMB-2.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    40 RECOM | RPMB-3.0-EVM-1 Series | DC/DC, Single Output
    Open Frame
    41 RECOM | RPMH-0.5-EVM-1 Series | DC/DC, Single Output
    Open Frame
    42 RECOM | RPMH-1.5-EVM-1 Series | DC/DC, Single Output
    Open Frame
    43 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    Open Frame
    44 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5W, Single Output
    Open Frame
    45 RECOM | RPX-2.5-EVM-1 Series | DC/DC, 12.5W, Single Output
    Open Frame
    46 RECOM | RSP150-M Series | DC/DC, THT, 150W, Single Output
    THT 2.28"x1.45"
    47 RECOM | RSP250-M Series | DC/DC, THT, 250W, Single Output
    THT 2.28"x1.45"
    48 RECOM | RSP45-M Series | DC/DC, THT, 45W, Single Output
    THT 1.6"x1"
    49 RECOM | RSPxxx-168 Series | DC/DC, THT
    THT DIP24, 1.6"x1"

    Frequently Asked Questions

    Power supply accessories are used to improve performance, reliability, and electromagnetic compatibility (EMC) in DC/DC and AC/DC converter systems, ensuring stable operation in final applications. They help optimize system behavior under real-world electrical conditions. These accessories also support compliance with industry standards and improve overall design robustness.
    RECOM EMI inductors are pre-tested and optimized with RECOM converters, ensuring predictable filtering performance and reducing the risk of EMC test failures caused by component variation. This helps simplify the design process and reduces development risk. It also improves first-pass EMC compliance during certification testing.
    An e-Fuse is an electronic protection device that provides real-time overcurrent protection with monitoring and control, helping safeguard sensitive power converters and downstream electronics. Unlike traditional fuses, it can respond dynamically to fault conditions. This improves system safety and enables more precise power management.
    Yes, RECOM accessories such as EMI inductors and e-Fuses can be used in a wide range of power systems, although they are specifically tested and optimized for best performance with RECOM converters. They can still provide value in third-party designs when properly matched.

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.