RECOM inverters provide robust, grid-quality power for mobile or stationary applications. Engineered for high efficiency and continuous operation, these pure sine wave solutions are designed for demanding industrial and transport environments where stable alternating current is critical for system reliability, regardless of whether the source is DC or AC.
The primary advantage of RECOM’s inverter range is the flexibility of a platform-based design. The frequency- and voltage-adjustable outputs are galvanically isolated, supporting an industry-leading range of DC inputs—from standard 12V or 24V batteries up to 1,100V DC intermediate circuits and EV battery systems. This versatility allows users to integrate a single, high-performance power architecture across diverse voltage platforms, from low-voltage mobile setups to high-power industrial grids.
Digitally controlled, short-circuit proof, and highly overloadable, these inverters ensure stable power delivery even in the most demanding conditions. Available in 19” rack, open frame, or chassis assembly, these solutions are intentionally developed to be modified quickly and cost-efficiently. This approach allows RECOM to meet specific customer requirements and specialized application needs without the typical delays of a fully custom design.
The primary advantage of RECOM’s inverter range is the flexibility of a platform-based design. The frequency- and voltage-adjustable outputs are galvanically isolated, supporting an industry-leading range of DC inputs—from standard 12V or 24V batteries up to 1,100V DC intermediate circuits and EV battery systems. This versatility allows users to integrate a single, high-performance power architecture across diverse voltage platforms, from low-voltage mobile setups to high-power industrial grids.
Digitally controlled, short-circuit proof, and highly overloadable, these inverters ensure stable power delivery even in the most demanding conditions. Available in 19” rack, open frame, or chassis assembly, these solutions are intentionally developed to be modified quickly and cost-efficiently. This approach allows RECOM to meet specific customer requirements and specialized application needs without the typical delays of a fully custom design.