Industrial-Grade Power Supplies

RECOM offers a wide range of robust industrial DC/DC and AC/DC power supplies, as well as high-performance switching regulators, engineered to reliably meet the demands of modern industrial automation applications.

For the 24VDC supply rail powering relays, actuators, valves, and monitoring/control systems, most industrial automation setups use an AC/DC front-end such as a chassis-mount unit or a DIN rail-mounted power supply. In addition to handling highly inductive or capacitive loads, these industrial-grade AC/DC power supply converters are built to withstand severe AC input surges caused by heavy machinery switching on and off.

RECOM also provides programmable high-current DC/DC converters to interface 48V systems with 24V or 12V outputs, addressing the requirements of next-generation high-power industrial supply rails, 48V soft hybrids, and Automated Guided Vehicles (AGVs). Increasingly, high-speed data and control bus interfaces are deployed to enhance efficiency, response times, and precision in industrial manufacturing plants. The complexity of these systems necessitates isolated DC/DC power supplies to eliminate ground loops, isolate sub-systems, enhance SCADA fault tolerance, and improve operator safety. Within control units, high-efficiency switching regulator modules are widely used to convert unfiltered 24VDC input into a tightly regulated, low-noise board-level supply voltage.

RECOM specializes in cost-effective industrial-grade power supplies and manufactures safety-approved, EMC-certified solutions ranging from 0.25W to 10kW, with isolation ratings from 1kVDC up to 5kVAC, available in numerous form factors. This extensive portfolio includes over 30,000 standard products, making it one of the most comprehensive industrial offerings available. RECOM is ISO 9001, EN 14001, and ANSI/ESD 520.20 certified and offers world-wide sales, technical support, and design-in assistance. If you need it, we almost certainly have it.

Main Features:

  • 0.25W – 240W DC/DC board-mount converters (Through-hole or SMD, single or dual outputs, regulated or unregulated, isolated or non-isolated, industry-standard footprints and pinouts)
  • 3000W non-isolated DC/DC power converter
  • 1W – 60W AC/DC board-mounting converters (Universal AC input)
  • 45W – 960W AC/DC DIN rail power supplies (Single-phase and three-phase)
  • 1W – 1000W AC/DC off-board power supplies (Convection, conduction, or fan-cooled, enclosed or open-frame)
  • UL/IEC (CB Report) /EN safety-certified products

Applications:

  • Industrial automation and control
  • 48V Lithium-Ion-based systems
  • Data and control communication bus systems
  • Remote sensors and actuators
  • Operator and plant safety
  • Test and measurement equipment

Product Ranges

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.