産業用高出力コンバータ

現代の一般的な産業プロセスでは、高出力AC/DCおよびDC/DCコンバータ、バッテリー充電器/コンディショナー、力率補正フロントエンドなど、さまざまな電力変換機器が必要です。RECOMとその子会社であるRECOM Power Systemsは、カスタマイズソリューションのスペシャリストとして、出力定格3.2kW~11kW、さらにカスケード接続製品ではそれ以上の出力の、高品質で信頼性の高い単相および3相バッテリーチャージャーを長年にわたって提供してきました。

バッテリー調整機能も搭載でき、スタンドアロンの力率補正「フロントエンド」は最大4kW定格まで利用できます。一部の製品は、充電バランシングのために双方向性となっています。250W DC/ACインバータのシリーズもご用意しております。以下の設計はプラットフォームソリューションとして意図して開発されており、これにより、RECOMはこれらのソリューションをさまざまな顧客のニーズに合わせて迅速かつ簡単に、コスト効率よく変更できます。

産業用AC/DCコンバータ

産業グレードの電源は、電源変動の影響を受けない幅広い入力電圧範囲、堅牢な衝撃および振動耐性、およびIEC EN UL 62368への準拠を特徴としています。3W~20Wの低電力では、RAC04-K/277、RAC04NE-K/277、RAC05-K/480、RAC10-K/277、RAC15-K/480、RAC20-K、RAC20NE-K/277、RAC25-K/480などのPCBマウントの製品がよく使用されます。40W~550Wの高電力では、RACM40-K、RACM60-K、RACM90-K、RACM230-G、RACM550-G、RACM1200-V、RACM3000-M といったシャーシマウント製品が選択される場合があります。汚れや湿気、ほこりの多い産業環境ではファンレス動作が必須であるため、これらの製品はすべて、高温でも強制空冷なしで有効な電力を供給でき、高出力の230W、550W、1200W、3000W製品はベースプレート冷却のみで動作可能です。産業用EMC規格は、追加のフィルターコンポーネントなしで要件が満たされます。

単相RACPRO1-Sシリーズは、要求の厳しい産業用途向けに設計され、120W、240W、480Wの出力を提供します。高効率、広い入力範囲、最大150%のパワーブーストにより、モーター制御、センサー、PLCシステムにおいて信頼性の高い性能を保証します。本製品は逆電力耐性を備え、自然対流冷却のみで-40℃~+60℃の温度範囲においてフル出力を供給します。スリムなDINレール設計によりキャビネットスペースを節約し、設置を簡素化します。

RACPRO1-Txxxは、コンパクトで高電力密度の3相DINレールマウント電源で、最大6kVACという強化された主電源入力サージ耐性、強化絶縁、および長い動作寿命を実現する堅牢な内部フィルターを備え、過酷な産業オートメーション分野の要求の厳しいアプリケーション向けに特別に設計されています。入力は3AC主電源または450~850VDCとなっています。RACPRO1-Txx電源を直接並列接続することで、高負荷の工場オートメーションや組立ラインロボットなどの要求の厳しい産業用アプリケーションに、より多くのDC電力を提供できます。480Wおよび960Wのバージョンには、重要な産業システムのバッテリーバックアップシステム用の24Vまたは48Vバッテリーを直接充電するための充電モードスイッチも搭載されています。RACPRO1-4SP e-fuseモジュールを使用することで、各出力チャネルを個別に電流制限して保護し、DC電源を複数のシステムに安全に分配することができます。

RECOMでは、3.2kW(RMOC3200シリーズ)または5kW(RMOC5000シリーズ)のより高い電力定格の3相AC入力のバッテリーチャージャーも提供しており、最大20kWまでカスケード接続が可能です。RMOC3200シリーズは、最大800VのDC入力でも動作します。両シリーズの出力は、24VDC~110VDC(およびその間の電圧36/48/72/96)に対応しています。ユニークな製品であるSD2800シリーズは、公称44Vまたは24Vの3相交流入力で動作し、2.8kWと1.4kWでそれぞれ28Vと14Vを供給します。この製品は、公称44V、48V、60V、80VのDC入力でも利用できます。

SAB10000シリーズは、3相AC(20VDC出力)または600VDC公称入力(24VDC出力)から10kWのバッテリー充電を提供しますが、双方向性であるため、バッテリー充電をAC、またはオプションとしてDC電源に戻すこともでき、エネルギーバランス調整アプリケーションにも使用できます。モジュール式の独立型力率補正「フロントエンド」は、800W、1600W、3200W(単相AC入力)および4kW(3相AC入力)で利用できます。製品は、19インチラック、オープンフレーム、またはシャーシ形式、またはお客様の仕様に合わせた形式で入手可能です。
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
120, 240 22 - 28 4 Channels 24 DIN-Rail
2 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 Single 12 / 24 / 48 DIN-Rail
3 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
120 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
4 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 24 to 29 DIN-Rail
5 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 Single 12 to 15, 24 to 29, 48 to 56 DIN-Rail
6 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
480 85 - 277 Single 24 to 28, 48 to 56 DIN-Rail
7 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 Single 24 to 28 DIN-Rail
8 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
9 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 Single 24 to 28, 48 to 56 DIN-Rail
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 Single 12, 15, 24, 5, 9 THT, Wired
2 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 Single 12, 15, 24, 5, 54 THT, Wired
3 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 Single, Dual 12, 24, 36, ± 12 THT, Connector
4 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 Single 24 to 28, 30 to 36, 48 to 56 Connector
5 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 Single 12, 15, 24, 36, 48 Connector
6 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 Single 12 to 18, 22 to 28, 30 to 36, 48 to 54 Connector
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 Single 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 Single, Dual 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
3000 90 - 264 Single 24 to 28, 33 to 40, 42 to 53.5 Connector/Screw Terminal
10 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 Single 22 to 26, 34 to 38, 46 to 50, 54 to 58 Connector/Screw Terminal
11 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 Single 12, 15, 24, 36, 48, 5 Connector, PCB Mounting Pins
12 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 Single 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 Connector/Screw Terminal
13 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 Single 12, 15, 24, 36, 48 Connector
14 RECOM | RACA100 Series | AC/DC, 100W, Single Output
Coming Soon
100 90 - 264 Single 12, 24 IEC C8 Inlet/BCP Output Plug, IEC C14 Inlet/BCP Output Plug, IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
15 RECOM | RACA150 Series | AC/DC, 150W, Single Output
Coming Soon
150 90 - 264 Single 12, 24 IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug
16 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
150 80 - 305 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 Connector

産業用DC/ACコンバータ

RECOMのID250シリーズは、公称入力24V、48V、72V、110VDCのモジュール式DC/ACインバータで構成されています。出力は単相200~240VACで、48V入力バージョンの場合は50~156VACとなっています。このシリーズは鉄道アプリケーションの認証を受けていますが、一般産業用途にも適しています。
シリーズ Type 説明
IAC260
IAC260
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65

産業用高出力DC/DCコンバータ

RECOMでは、柔軟な入力/出力電圧レベルを備えた1.2kW DC/DCコンバータのSD1200シリーズも提供しています。鉄道アプリケーションの認証を受けているこの製品は、16.8V~170Vをカバーする5つのDC入力範囲と、公称24V、48V、110Vの3つのDC出力バリエーションを備えており、一般産業用途にも適しています。

SD2800シリーズは、公称入力/出力の組み合わせを選択できる、非絶縁型2.8kW DC/DCコンバータです。この製品は、オプションで3相低電圧ACから給電することも可能です。

産業分野では、フォークリフトやその他のマテハン機器に、320Vから600Vの定格のトラクションバッテリーが使用されることがよくあります。オンボード電源のSD4000シリーズは、高電圧バッテリーからオプションで24Vまたは48Vを生成し、高効率で4kWの定格となっています。この19インチラックの製品は、ベースプレート冷却または液体冷却が可能です。
シリーズ Type 説明
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
SD7008
SD7008
New
Battery charger 7kW DC/DC converter for Fuel Cell use and Battery Charging
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
Focus
3000 9 - 60 Single 0 to 60 THT
2 RECOM | REC10K-AW Series | DC/DC, THT, 10W
Focus
10 9 - 36, 18 - 75 Single, Dual THT
3 RECOM | REC20K-Z Series | DC/DC, THT, 20W
Focus
20 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 THT
4 RECOM | REC30K Series | DC/DC, THT, 30W
Focus
30 9 - 36, 18 - 75, 36 - 72, 36 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
5 RECOM | REC5K-AW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 5 THT
6 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
Focus
5 9 - 36 Single 3.3 to 15, 5 THT
7 RECOM | REC6K-AW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 THT
8 RECOM | REC6K-RW Series | DC/DC, THT
Focus New
5, 6 9 - 36, 18 - 75 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT
9 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
Focus New
100 9 - 36, 18 - 75 Single 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 25.2 to 30.8, 4.5 to 5.5, 43.2 to 52.8, 48.6 to 59.4 THT
10 RECOM | RP50-AW Series | DC/DC, THT, 50W
Focus New
50 9 - 36, 18 - 75 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
11 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
12 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT
13 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 Single 16 to 35 THT
14 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
15 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
16 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
Focus
25 2.75 - 17 Single 0.6 to 12 SMD (pinless)
17 RECOM | RPMGH-40 Series | DC/DC, PCB Mounting Pins, Single Output
Focus
200, 480 18 - 75 Single 3.3 to 8, 8 to 24 PCB Mounting Pins
18 RECOM | RP300H-(R)W Series | DC/DC, THT, 300W, Single Output
Coming Soon
300 9 - 36, 18 - 75, 40 - 160 Single 12 to 16.5, 19.2 to 26.4, 22.4 to 30.8, 38.4 to 52.8, 4 to 5.5, 43.2 to 59.4, 9.6 to 13.2 THT
19 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT
シリーズ Type 説明
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA1000-CB
SA1000-CB
New
1000W 1AC/DC Battery Charger for Industrial Applications
SA3206
SA3206
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
SA4509
New
4,5kW Medical 1AC/DC with adjustable HV-Output
SAB6000
New
Bidirectional Battery balancer 6kW bidirectional 3AC/DC for Cell Formation / Battery charging
SQD
SQD
New
72W AC/DC and DC/DC for Railway Signaling Applications, DIN rail

よくあるご質問

In dirty, dusty, or humid industrial settings, cooling fans are the most common mechanical point of failure. Fanless power supplies use baseplate conduction to transfer waste heat directly to an external metal chassis or cold plate, ensuring high reliability and eliminating maintenance in sealed enclosures.
Three-phase DIN-rail power supplies draw power evenly across all three grid phases, reducing input current demand and line stress. They offer higher efficiency, superior surge immunity, and lower output ripple—making them ideal for heavy factory automation, robotics, and high-power PLC cabinets. RECOMs RACPRO1-T series can also operate at full power for a short time and continuously at up to 70% load with only two out of the three phases being active, giving immunity to phase dropouts.
Bidirectional power converters can both charge energy storage batteries from the AC mains and invert stored DC battery energy back into the system grid. This enables peak-shaving, regenerative braking energy capture, and grid-balancing in automated factory setups.

...お探しのものは見つかりませんでしたか?

パラメトリック検索を利用したり、カスタマイズされたソリューションに注目したり、お近くの販売窓口を探したりしてください。