对于电动汽车、代步车和类似的小型车辆,电动机驱动器和辅助设备都需要电池充电器和车载电源转换器。更复杂的产品还有电池调节和双向转换器用于能量平衡等功能。RECOM Power Systems 作为定制化解决方案的专家,提供一系列适用于相关应用的 AC/DC 和 DC/DC 电源产品,同时还提供电池调节器和功率因数“前端”设备。使用验证过的平台设计可以配合客户定制的新设计和规格。
Main Features
Ruggedized Construction: Engineered for high reliability, extended operating lifetimes, and wide environmental operating ranges.
Environmental Protection: Features sealing and IP-rated weatherproof options for harsh environments.
Advanced Power Functionality: Includes integrated power factor correction along with comprehensive battery charging and management capabilities.
Versatile & Scalable Output: Flexible AC/DC and DC/DC conversion options with power ratings extending up to 20kW+.
Mobility power electronics must deliver high efficiency, accept a wide input voltage range, and be exceptionally robust. Because they are deployed in moving vehicles and outdoor applications, these systems require excellent vibration resistance and reliable performance under harsh, fluctuating environmental conditions.
Isolated DC/DC converters protect sensitive onboard control systems and communication equipment from high voltage fluctuations and electrical noise. By decoupling the main battery system from auxiliary electronics, isolation improves overall system safety and prevents fault propagation.
Small electric vehicles and mobility equipment often face repeated exposure to dust, moisture, and mechanical shock. Utilizing ruggedized internal construction alongside weatherproof IP-rated sealing options safeguards internal electronics, ensuring an extended operating lifetime and reducing vehicle maintenance costs.