铁路供电系统

Railway systems require dependable power solutions for signaling, communication, and control. These solutions must be constructed to withstand harsh conditions and meet strict standards. RECOM provides custom converters up to 10kW for this purpose.
RECOM 铁路数据通信用电源

Video Transcript

Modern railway infrastructure demands robust power solutions for all railway systems: signaling, internet data transfer, control communications units, and high power auxiliary or mains supply. These communication and power networks must be reliable in the railway environment's extreme conditions. That's why power supplies, like DC/DC converters used on rolling stock, must meet demanding technical standards.

110V is the most common DC voltage on trains, while light railways and trams often use 24V through 48V. For sensor monitoring and control systems, compact DC/DC converters like RECOM's RP08-AW, RP20-FR, and RP40-FR series are a popular choice, covering the full railway input voltage range with just three models.

Half- and quarter-brick format DC/DC converters like the RPxxx-RW and -RUW series are popular for higher-power railway applications, including versions that cover all input voltages with just one model. For plug & play applications, RECOM also offers the RMD series, which are fully railway-approved power solutions.

On top of this, RECOM offers the RPS line railway battery chargers from 3kW up to 18kW and above.

To learn more about railway applications and RECOM's full range of products, visit www.recom-power.com/railway.
  系列
1 RECOM | RP08-AW Series | DC/DC, 8W
重点
  • 4:1 宽输入电压范围
  • 1.6 kVDC 隔离电压
  • 通过 UL60950-1、EN50155 认证
  • 效率最高可达 88%
2 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
重点
  • 12:1 超宽输入电压范围
  • 3 kVAC/1 min 的增强隔离电压
  • 在整个输入电压范围内均能保持高效率
  • 工作温度范围为 -40°C 至 +85°C,无需冷却或降额
3 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
重点
  • 12:1 超宽输入电压范围
  • 3 kVAC/1 min 的增强隔离电压
  • 在整个输入电压范围内均能保持高效率
  • -40°C 至 +68°C 温度范围,无需冷却或降额
4 RECOM | RP300H-(R)W Series | DC/DC, THT, 300W, Single Output
即将推出
  • 4:1 wide input voltage range
  • 110VDC nom. input with 3kVAC reinforced isolation
  • Efficiency up to 92.5%
  • Wide operating temperature range -40°C to +105°C
5 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 93%
  • 没有最低负载要求
6 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 90%
  • 没有最低负载要求
7 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 91%
  • 没有最低负载要求
8 RECOM | RP20-FR Series | DC/DC, THT, 20W
  • 4:1 宽输入电压范围
  • 2.25 kVDC 隔离电压
  • 效率最高可达 89%
  • 六面连续屏蔽
9 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 91%
  • 没有最低负载要求
10 RECOM | RP40-FR Series | DC/DC, THT, 40W
  • 4:1 宽输入电压范围
  • 24 Vin 和 48 Vin 具有 1.6 kVDC 隔离电压,110 Vin 具有 3 kVDC 隔离电压。
  • 效率最高可达 92%
  • 六面连续屏蔽
11 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 91%
  • 没有最低负载要求
12 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
  • 4:1 宽输入范围
  • 110 Vin 具有 3 kVAC 增强绝缘,24 Vin 和 48 Vin 具有 2.25 kVDC 基础绝缘。
  • 效率最高可达 90%
  • 没有最低负载要求