The R-DR/Clip is the accessory for the convertibles under RECOM´s panel-mount AC/DC modules to clip them onto TS 35 DIN rails. It comes as a kit together with the appropriate screws for fixing onto the panel mount series with the suffix “/PMx”.
| Attributes | R-DR/CLIP |
|---|---|
| Product Category | AC/DC |
| Length (mm) | 48 |
| Width (mm) | 25 |
| Height (mm) | 9 |
| Packaging Type | Cardboard Box |
| Titel | Typ | Datum |
|---|---|---|
| R-DR_CLIP.pdf | Datasheet | |
| R-DR_Clip.stp | 2D/3D | 05.01.2023 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RACM30-05SK/277/PMP
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 2 |
|
RACM30-12SK/277/PMA
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 3 |
|
RACM30-12SK/277/PMP
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 4 |
|
RACM30-15SK/277/PMA
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 5 |
|
RACM30-24SK/277/PMP
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 6 |
|
RACM30-48SK/277/PMA
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg | |
| 7 |
|
RACM30-54SK/277/PMA
Fokus
| 30W AC/DC-Converter 'POWERLINE' 4kV reg |