• 高性价比电源模块

    完全掌控您的 BoM cost 并节省开发时间!早先的模块化转换器总是被认为比分立式解决方案更贵。但是 RECOM 因为有自己的SMT工厂,所以能够以非常吸引的价格提供精选转换器。

    通过规模经济化生产方式,RECOM可以在保证质量的情况下比同类产品节省高达50%的成本。无论是板载或非板载AC/DC、稳压或非稳压的DC/DC转换器,还是开关稳压器或LED驱动器,RECOM都为每个产品类别提供了低成本的解决方案。

    工程师都知道分离式设计的组件公差、测试失败和EMC问题会导致开发计划严重延迟,从而增加重新设计的成本,而原定的产品上市时间也可能会因此延迟几个月的时间。因此,一个完整的、并通过测试的、认证过的 模块不仅可以节省开发时间,还能降低延迟上市的风险并简化最后的认证过程。使用低成本和高质量RECOM产品,客户的采购过程只需购买模块的单一步骤,不再需要繁复的多种组件采购。

    常见问题解答

    Cost-effective power modules drastically reduce engineering development time, simplify PCB layout, and eliminate risks linked to component tolerances, EMC testing, and safety re-certifications. Sourcing a single pre-tested AC/DC power supply or DC/DC converter simplifies the Bill of Materials (BoM), accelerates time-to-market, and lowers overall project lifetime costs compared to building discrete power circuits.
    Engineers can control costs by specifying fully integrated, pre-certified power modules built using modern automated SMT manufacturing. Choosing a proven platform solution delivers high efficiency, compact power density, and built-in circuit protection—allowing you to reduce overall development and procurement expenses without sacrificing long-term reliability.
    Key factors include required input/output voltage ranges, power density, operating temperature limits, and safety certifications (such as IEC/EN 62368-1). Engineers should also evaluate total cost of ownership—factoring in reduced testing time, simplified procurement, and lower design-in risk alongside the initial module price.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。