RPA 系列

The 30W–240W converters offer up to 4.5W/cc power density using planar transformers, enabling compact size without power loss. The RPA series is cost-effective and ideal for industrial, transport, and railway applications.
用于工业和电动汽车的 DC/DC 转换器

Video Transcript

Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS

RECOM offers a range of PCB-mounted DC/DC converters for 12V to 110V battery-powered applications. The RPA series of board-mounting DC/DC converters are available from 30W to 200W, with a power density up to 5.5 W/cm³ — one of the highest currently available on the market. They use planar transformers to reduce the converter size without compromising on efficiency or output power — a construction method that supports a fully automated production process, which keeps the quality consistent and the price low.

These series are used in many space-constrained industrial, test and measurement, transport, railway, and other demanding applications that require wide input voltage. Robust design, high power density, and automated manufacture mean the RPA series are exceptionally reliable.

WE POWER YOUR PRODUCTS

Find out more on www.recom-power.com/rpa.
  系列
1 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
重点
  • 八分之一砖型
  • 4:1 输入电压范围
  • 1.5 kV 基本隔离
  • 远程开/关、感应和微调引脚
2 RECOM | RPA20-FR Series | DC/DC, THT, 20W
重点
  • 内置 EN55032 A 级滤波器
  • 4:1 宽输入电压范围
  • 3kVAC/1 分钟加强绝缘
  • 在整个输入电压范围内效率高
3 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
重点
  • 八分之一砖型
  • 36 VDC - 72 VDC 输入电压范围
  • 2.25 kV 基本隔离
  • 远程开/关、感应和微调引脚
4 RECOM | RPA40-FR Series | DC/DC, THT, 40W
重点
  • 36-160 VDC 宽输入电压范围
  • 3 kVAC/1 min 的增强隔离电压
  • 典型效率最高可达 90%
  • 六面连续屏蔽
5 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
  • 10:1 超宽输入电压范围
  • 4.242 kVDC/1 min 增强绝缘
  • 通过 UL/IEC/EN60950-1 认证
  • CE 标志,CB 报告
6 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
  • 10:1 超宽输入电压范围
  • 4.242 kVDC/1 min 增强绝缘
  • 通过 UL/IEC/EN60950-1 认证
  • CE 标志,CB 报告
7 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
  • 十六分之一砖型
  • 4:1 输入电压范围
  • 2.25 kV 基本隔离
  • 远程开/关及微调引脚