RACPRO1-T 系列

RECOM, in collaboration with LECO, is pleased to announce the launch of RACPRO1 DIN rail power supplies, available in 240W, 480W and 960W configurations. The product is characterised by its ultra-compact design, efficiency and thermally optimised construction. It does not require side spacing, thus allowing for enhanced system density.
DIN 导轨电源在AC/DC电源类别中最为纤薄
  系列
1 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
重点
  • 纤薄设计(宽度仅为 43 mm),配备 25°直插式连接器
  • 免工具快速安装和拆卸
  • 主动浪涌电流限制功能
  • 支持 2 x 350 V 至 2 x 575 V 两相交流
2 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
重点
  • 纤薄设计(宽度仅为 52 mm),配备 25°直插式连接器
  • 免工具快速安装和拆卸
  • 功率因数校正 (PFC) > 0.9,主动浪涌电流限制
  • 直流输入范围:430 V 至 815 V/850 V,10 秒
3 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
重点
  • 纤薄设计(宽度仅为 80 mm),配备 25°直插式连接器
  • 免工具快速安装和拆卸
  • 功率因数校正 (PFC) > 0.9,主动浪涌电流限制
  • 直流输入范围:430 V 至 815 V/850 V,10 秒