Home Charging Applications

Electric vehicle (EV) demand is increasing rapidly, presenting significant challenges to manufacturers. To ensure the safety and efficiency of home electric vehicle (EV) charging, reliable independent power supplies are paramount. RECOM offers OVCIII-compliant, surge-resistant solutions to meet these needs.
Power Supplies Ensure EV Home Charging Safety

Video Transcript

Handling EV charger power levels in the kilowatts range requires safe, reliable, and secure charger system design. Depending on the EV charging application, solutions may vary.

In home charging applications, once an EV charger wall box has been installed, the EV OBC (onboard charger) handshakes with the EVSE to control power flow according to safety standards. The EV controls the EVSE charging rate, turning off the charger when the battery becomes full.

That said, an independent aux power supply is required to enable the main power stages when it's safe to do so. This requires power supplies that cope well with dips and surges, that conforms to OVC3, including: the RAC03E-K/277, a very small 37 x 24mm, low-cost 3W AC/DC; the RAC05-K/PD3/H, a 5W AC/DC that is certified for wet, dirty, and dusty environments; the RAC05-K/480, a 5W universal input AC/DC in a 2″x1″ package with 85VAC to 538VAC for line-line connections or L–N connection; or the RAC20-K/277, a 20W AC/DC in a 2″x1″package with extra power to drive displays or card readers.

To learn more about home charging applications, visit recom-power.com/ev-charging.
  Series
1 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3 W, Single Output
Focus
  • 85 to 305Vac input / OVC III
  • Full load output power up to 75°C
  • 15.4mm low profile
  • -40°C to 85°C operating temperature
2 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
  • Ultra-wide input range 85-528VAC
  • OVC III input rating without additional fuses
  • Operating temperature range: -40°C to +80°C
  • Overvoltage and overcurrent protected
3 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5 W, Single Output
  • OVC III and PD3 rating
  • Continuous max withstanding voltage 528VAC
  • UL certified input 90-318VAC
  • Operating temperature range: -40°C to +85°C
4 RECOM | RAC20-K/277 Series | AC/DC, THT, 20 W
  • Wide input range 85-264VAC / 85-305VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Operating Altitude up to 5000m
  • Operating temperature range: -40°C to +85°C