산업용 전원 변환

Reliable power is paramount for effective industrial automation, and battery backup systems are increasingly crucial to guarantee continuous operation. Associated industrial battery chargers and line conditioning products form a vital part of this function and must be highly reliable in themselves.

As a specialist in customised solutions, RECOM Power Systems offers single- and three-phase battery chargers with output power ratings ranging from 3.2 kW to 11 kW, and even higher through cascaded products. Battery conditioning functions can be included, and standalone power factor correction (PFC) ‘front ends‘ are available up to a 4kW rating. Some parts are bi-directional for charge balancing applications. The following designs are intentionally developed as platform solutions, which enable RECOM to modify these solutions fast, easily, and cost-efficiently to meet different customer needs.

AC Input Battery Chargers, Conditioners, Balancers and PFC Front Ends

Three-phase AC input battery chargers are available from RECOM Power Systems with ratings at 3.2kW (RMOC3200 series) and 5kW (RMOC5000 series), which can be cascaded up to 20kW. The RMOC3200 series also operates with DC inputs up to 800V. Outputs from both series are available suitable for 24Vnom up to 110Vnom (and all in between such as 36/48/72/96V) systems.

Chargers/conditioners are also offered at 2kW single-phase AC (MA2000 series) and 11kW three-phase AC (MA11000 series). These products can be programmed to charge and discharge batteries for test and conditioning for optimum battery life-time and availability. Both series can operate with a very wide range of battery voltages. The SAB10000 series provides 10kW of battery charging from three-phase AC (20VDC output) or a 600VDC nominal input (24VDC output) but is also bi-directional so that battery charge can be returned to the AC, or optionally the DC supply for energy balancing applications.

Modular stand-alone power factor correction ‘front ends’ are available at 800W, 1600W, and 3200W (single-phase AC input) and at 4kW (three-phase AC input). Products are available in 19“ rack, open frame, or chassis formats, or to customer specification. These PFC modules are key for improving power quality and efficiency in demanding industrial equipment.
Series Type 설명
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC

...원하는 제품을 찾지 못하셨나요?

RECOM 매개변수 검색을 사용하거나, 맞춤 제작 솔루션을 살펴보거나, 가까운 문의처를 검색해 보세요.