モビリティ

電気自動車、障害者用スクーター及び同様の小型自動車には、モータ駆動および補助装置のためのバッテリー充電器とオンボード電力コンバータが必要です。より複雑な製品には、バッテリーコンディショニングや、エネルギーバランシングのための双方向コンバータなどの機能もあります。RECOM Power Systemsは、カスタマイズ・ソリューションのスペシャリストとして、アプリケーションに適したAC/DCおよびDC/DCを、バッテリー・コンディショナーや力率"フロントエンド"とともに提供しています。実績のあるプラットフォーム設計を基に、お客様の仕様に合わせた新しいカスタム設計を行うことができます。

Main Features

  • Ruggedized Construction: Engineered for high reliability, extended operating lifetimes, and wide environmental operating ranges.
  • Environmental Protection: Features sealing and IP-rated weatherproof options for harsh environments.
  • Advanced Power Functionality: Includes integrated power factor correction along with comprehensive battery charging and management capabilities.
  • Versatile & Scalable Output: Flexible AC/DC and DC/DC conversion options with power ratings extending up to 20kW+.

よくあるご質問

Mobility power electronics must deliver high efficiency, accept a wide input voltage range, and be exceptionally robust. Because they are deployed in moving vehicles and outdoor applications, these systems require excellent vibration resistance and reliable performance under harsh, fluctuating environmental conditions.
Isolated DC/DC converters protect sensitive onboard control systems and communication equipment from high voltage fluctuations and electrical noise. By decoupling the main battery system from auxiliary electronics, isolation improves overall system safety and prevents fault propagation.
Small electric vehicles and mobility equipment often face repeated exposure to dust, moisture, and mechanical shock. Utilizing ruggedized internal construction alongside weatherproof IP-rated sealing options safeguards internal electronics, ensuring an extended operating lifetime and reducing vehicle maintenance costs.

...お探しのものは見つかりませんでしたか?

パラメトリック検索を利用したり、カスタマイズされたソリューションに注目したり、お近くの販売窓口を探したりしてください。