SMD DC/DC コンバータ

0.25-12W
RECOM の SMD DC/DC コンバータは、実装スペースが限られ、信頼性が必須となる高密度 PCB レイアウト向けに開発されています。超低電力 0.25W モジュールから高性能 12W ソリューションまでラインナップを揃えたこれらの表面実装部品は、最新の産業用電源、医療用電源、IoT 用途に求められる高効率とガルバニック絶縁性能を実現します。

スルーホール実装や大型の放熱部品を不要にすることで、RECOM のコンパクト絶縁電源モジュールは製造プロセスを簡素化し、システム全体のコストを削減します。安定型出力 SMD コンバータは広い温度範囲にわたり安定した性能を発揮し、過酷な環境下でも設計の堅牢性を確保します。

電力変換分野のグローバルリーダーとして、RECOM はエンジニアに対し製品の長期供給と充実した技術サポートを提供します。下記の高効率 DC/DC コンバータ製品群から、次のプロジェクトに最適な電力密度の製品をお選びください。
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      シリーズ Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    2 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    3 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 13.5 - 18 SMD 36-Pin SSOP
    4 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
    Focus
    1 5 ± 12, ± 15, ± 5, ± 9 SMD Open Frame
    5 RECOM | R1M Series | DC/DC, SMD, 1W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    6 RECOM | R1S Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    7 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 5 Pin, SMD 8 Pin
    8 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15 12, 15, 5 SMD SMD 5 Pin
    9 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12 3.3, 5 SMD Open Frame
    10 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    11 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    12 RECOM | R2M Series | DC/DC, 2W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT, SMD DIP8, SMD 8 Pin
    13 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 5, 12, 24 15, 24, 3.3, 5 SMD Open Frame
    14 RECOM | R3M Series | DC/DC, SMD, 3W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    15 RECOM | R5M Series | DC/DC, SMD, 5W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    16 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
    Focus
    3 8.5 - 18 SMD 36-Pin SSOP
    17 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
    Focus
    3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
    18 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 THT DIP24
    19 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    20 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    21 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    22 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus New
    1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    23 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    24 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 SMD Open Frame
    25 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    26 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
    Focus
    1 5 5 SMD (pinless) 12 pad LGA
    27 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 16 Pin
    28 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    29 RECOM | R0.25D Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    30 RECOM | R0.25DA Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 SMD SMD 7 Pin
    31 RECOM | R0.25S Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    32 RECOM | R0.25S/E Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12 3.3, 5 SMD SMD 5 Pin, SMD 8 Pin
    33 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
    0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    34 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
    0.5 3.3, 5, 12, 24 12, 15, 5 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    35 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 SMD SMD 10 Pin
    36 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5 5 SMD Open Frame
    37 RECOM | R1D Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    38 RECOM | R1DA Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 SMD SMD 7 Pin
    39 RECOM | R1S/E Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 24 5 SMD SMD 5 Pin, SMD 8 Pin
    40 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 SMD SMD 10 Pin Mini
    41 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
    1 5 5 SMD Open Frame
    42 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
    2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    43 RECOM | R2S Series | DC/DC, SMD, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    44 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    20 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA
    45 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    46 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    47 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    48 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    49 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    50 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    51 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    52 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin

    よくあるご質問

    SMD DC/DC コンバータはコンパクトな電子システム内で効率的に電圧変換を行うために使用されます。産業制御システム、IoT 機器、通信機器、医療電子機器に広く採用されています。実装面積が小さいため、性能と信頼性が重要視されるスペース制約のある PCB 設計に適しています。
    絶縁型 SMD DC/DC コンバータは入出力間にガルバニック絶縁を設け、安全性を高め電気ノイズを低減します。医療機器や産業システムといった高感度用途で特に重要であり、安定かつ高効率な電力供給を維持しながら後段回路を保護します。
    RECOM の低電力 DC/DC コンバータは、微負荷時においても高効率と長期信頼性を実現するよう設計されています。広い入出力範囲に対応し、多様な設計要件に柔軟に対応可能です。これによりエンジニアは性能を維持しつつ設計の複雑さを抑えられます。
    はい。コンパクトな表面実装形状は高密度 PCB レイアウト向けに最適化されています。ヒートシンクなどの追加外部部品が不要で貴重な基板スペースを節約できるため、最新の小型電子システムに最適です。

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。