コストパフォーマンスに優れたSOIC16 DC/DCコンバータをラインアップに追加

RxxCTExxSとRxxC05TExxS
RECOM社、SOIC16ファミリーのDC/DCコンバータに1Wと0.5Wのオプションを追加

RECOMは、SOIC16パッケージのDC/DCコンバータラインナップを拡充し、さらに高コストパフォーマンスの新バージョンを発表しました。本製品は、5V(4.5~5.5V)の入力と、0.5W(R05C05TE05S)または1W(R05CTE05S)のセミレギュレーションされた5V出力を備えています。入力変動および負荷変動の数値は全温度範囲で規定されており、最小負荷の要件はないため、軽負荷動作モードのアプリケーションに最適です。

両製品ともに、基本的に3kVDC/1minの絶縁定格及び8mm以上の入出力沿面とクリアランスを持ち、-40℃から125℃までディレーティング有りで動作します。絶縁容量はわずか7pFです。短絡、過電流、過熱、入力電圧低下に対する保護機能を備えており、高い信頼性と堅牢性が求められるアプリケーションに最適です。また、EMIレベルは、高価な競合他社製品と比較して特に低く抑えられています。

SOIC16パッケージは、10.35mm x 7.5mmのフットプリントと2.5mmの高さで、スペースが限られた設計に最適です。両製品はピンコンパチブルで、必要に応じて将来的に0.5Wから1Wへのアップグレードが可能です。また、リモートオン/オフや強化絶縁などの機能を備えた、より高機能のRECOM R05CT05Sと一部ピン互換性があります。

この2製品が適したアプリケーションには、絶縁型COMポート電源、ゲートドライブ電源、電流センシング/スマートメータ、医療機器、産業用PLC(I/O)、IoT/IIoT用センサーなどがあります。

RECOM社のDC/DCプロダクト・マネージャーであるMatthew Dauteriveは、以下のように述べています。「この新しいDC/DCは、当社のよりハイスペックなSOIC16製品のすべての機能を必要としない場合に低コストで代替できる製品ですが、重要なアプリケーションで最高の信頼性を得るために、高度なトランス製造技術を用いて高性能製品と同じ自動プロセスで製造されています」。
アプリケーション
  シリーズ
1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
  • Compact 10.35 x 7.5mm SMD package
  • Low profile (2.5mm)
  • 3kVDC/1min isolation
  • Low EMI emissions
2 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
Focus
  • Compact 10.35 x 7.5mm SMD package
  • Low profile (2.5mm)
  • 3kVDC/1min isolation
  • Low EMI emissions