Suche nach "RACD"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC,DC/DC,IC,Transformer Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RACD03-350 | AC/DC, Wired, 3 W, Single Output
    AC/DC 3 90 - 264 15 Standard 3.75
    2 RECOM | RACD03-700 | AC/DC, Wired, 3 W, Single Output
    AC/DC 3 90 - 264 6 Standard 3.75
    3 RECOM | RACD04-350 | AC/DC, Wired, 4.2 W, Single Output
    AC/DC 4.2 90 - 264 Standard 3.75
    4 RECOM | RACD04-500 | AC/DC, Wired, 4 W, Single Output
    AC/DC 4 90 - 264 Standard 3.75
    5 RECOM | RACD04-700 | AC/DC, Wired, 4.2 W, Single Output
    AC/DC 4.2 90 - 264 Standard 3.75
    6 RECOM | RACD06-350-LP | AC/DC, Screw Terminal, 6 W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    7 RECOM | RACD06-500-LP | AC/DC, Screw Terminal, 6 W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    8 RECOM | RACD06-700-LP | AC/DC, Screw Terminal, 6 W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    9 RECOM | RACD07-250 | AC/DC, Wired, 7 W, Single Output
    AC/DC 7 90 - 295 Standard 3.75
    10 RECOM | RACD07-350 | AC/DC, Wired, 7.3 W, Single Output
    AC/DC 7.3 90 - 295 Standard 3.75
    11 RECOM | RACD07-500 | AC/DC, Wired, 7.2 W, Single Output
    AC/DC 7.2 90 - 295 Standard 3.75
    12 RECOM | RACD07-700 | AC/DC, Wired, 7.4 W, Single Output
    AC/DC 7.4 90 - 295 Standard 3.75
    13 RECOM | RACD12-350-LP | AC/DC, Screw Terminal, 13 W, Single Output
    AC/DC 13 198 - 264 Standard 3.75
    14 RECOM | RACD12-500-LP | AC/DC, Screw Terminal, 12 W, Single Output
    AC/DC 12 198 - 264 Standard 3.75
    15 RECOM | RACD12-700-LP | AC/DC, Screw Terminal, 13 W, Single Output
    AC/DC 13 198 - 264 Standard 3.75
    16 RECOM | RACD20-350-LP | AC/DC, Screw Terminal, 21 W, Single Output
    AC/DC 21 198 - 264 Standard 3.75
    17 RECOM | RACD20-500-LP | AC/DC, Screw Terminal, 20 W, Single Output
    AC/DC 20 198 - 264 Standard 3.75
    18 RECOM | RACD20-700-LP | AC/DC, Screw Terminal, 22 W, Single Output
    AC/DC 22 198 - 264 Standard 3.75
    19 RECOM | RACD03-500 | AC/DC, Wired, 3 W, Single Output
    NRND
    AC/DC 3 90 - 264 Standard 3.75
    20 RECOM | RACD06-350 | AC/DC, Screw Terminal, 6 W, Single Output
    NRND
    AC/DC 6 90 - 264 24 Standard 3.75
    21 RECOM | RACD06-500 | AC/DC, Screw Terminal, 6 W, Single Output
    NRND
    AC/DC 6 90 - 264 Standard 3.75
    22 RECOM | RACD06-700 | AC/DC, Screw Terminal, 6 W, Single Output
    NRND
    AC/DC 6 90 - 264 12 Standard 3.75
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Serie
    1 RECOM | RACD03 Series | AC/DC, Wired, 3 W, Single Output
    (3 Produkte)
    • 3W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    2 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    (3 Produkte)
    • 4W AC-DC class II LED power supply
    • 350mA to 700mA constant current outputs
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    3 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6 W, Single Output
    (3 Produkte)
    • Low profile case (11mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    4 RECOM | RACD07 Series | AC/DC, Wired, Single Output
    (4 Produkte)
    • 7W Class II AC-DC LED power supply
    • Suitable for high brightness LED
    • 3.75kVAC isolation
    • Fused input and SCP, OCP, OVP, OLP
    5 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    (3 Produkte)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    6 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    (3 Produkte)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    7 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6 W, Single Output
    NRND
    (3 Produkte)
    • 6W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.

    Parametrische Suche

    Finden Sie Produkte anhand Ihrer definierten Spezifikationen.

    Vertriebs-Support

    Für verkaufsbezogene Anfragen in Ihrer Region.