SMD Switching Regulators

0.5-20A
RECOM 的表面贴装型非隔离式开关稳压器提供 QFN、鸥翼形和 LGA 封装,额定电流范围为 0.5 A 至 6 A,输出电压可固定也可调,范围为 0.6 V 至 24 V。根据不同的型号,输入电压最高可达 60 V,最低可至 2.3 V。产品采用 RECOM 先进“3D 电源封装®”技术,功率密度高于同类产品,同时在较高环境温度下可保持高效运行。
功率(W)
  • Min
  • Nom
  • Max
  • 输入电压(V)
  • Min
  • Nom
  • Max
  • 主输出电压(V)
  • Min
  • Nom
  • Max
  • 输出路数
    输出电流 1 (mA)
  • Min
  • Nom
  • Max
  • 输出电流 2 (mA)
  • Min
  • Nom
  • Max
  • 安装类型
    封装类型
    长度 (mm)
  • Min
  • Max
  • 宽度 (mm)
  • Min
  • Max
  • 高度 (mm)
  • Min
  • Max
  • 认证
    最高工作温度 (°C)
  • Min
  • 保护功能
    电流(A)
      系列 电流(A) 输入电压(V) 主输出电压(V) 安装类型 封装类型
    1 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    重点
    0.5 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (无引脚) 开放式
    2 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
    重点
    0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 ‐ 28, 2.64 ‐ 3.63, 4 ‐ 5.5, 7.2 ‐ 13.2, 9 ‐ 16.5 SMD (无引脚) 25 pad LGA
    3 RECOM | RPMVH-0.5 Series | DC/DC, SMD (pinless), Single Output
    重点
    0.5 6 - 115, 7.5 - 115, 14.5 - 115, 28 - 115 15 ‐ 28, 2.64 ‐ 3.63, 4 ‐ 5.5, 7.2 ‐ 13.2 SMD (无引脚) 25 pad LGA
    4 RECOM | RPZ-0.5 Series | DC/DC, SMD (pinless), 2.5W, Single Output
    重点
    0.5 2.3 - 5.5 0.6 ‐ 5.375 SMD (无引脚) 10-Pad QFN
    5 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    重点
    1 3 - 22 0.6 ‐ 12 SMD (无引脚) 11 pad LGA
    6 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    1 3 - 17 0.9 ‐ 6 SMD (无引脚) 25 pad LGA
    7 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    重点
    1 4 - 36 0.8 ‐ 30 SMD (无引脚) QFN
    8 RECOM | RPZ-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    重点
    1 2.3 - 5.5 0.6 ‐ 5.25 SMD (无引脚) 10-Pad QFN
    9 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
    重点
    1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 ‐ 28, 2.64 ‐ 3.63, 4 ‐ 5.5, 7.2 ‐ 13.2, 9 ‐ 16.5 SMD (无引脚) 25 pad LGA
    10 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
    重点
    1.5 4 - 36 0.8 ‐ 30 SMD (无引脚) QFN
    11 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
    重点
    1.5 4 - 36 0.8 ‐ 30 SMD (无引脚) QFN
    12 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    2 3 - 17 0.9 ‐ 6 SMD (无引脚) 25 pad LGA
    13 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 ‐ 9, 9 ‐ 24 SMD (无引脚) 25 pad LGA
    14 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
    重点
    2 2.75 - 6 0.6 ‐ 5.74 SMD (无引脚) 18-Pad QFN
    15 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
    重点
    2.5 4.5 - 28 1.2 ‐ 6 SMD (无引脚) QFN
    16 RECOM | RPH-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    重点
    3 4.5 - 55 1 ‐ 15 SMD (无引脚) 47-Pad QFN
    17 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    重点
    3 4 - 18 0.8 ‐ 5.2 SMD (无引脚) 10 pad LGA
    18 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    3 3 - 17 0.9 ‐ 6 SMD (无引脚) 25 pad LGA
    19 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 ‐ 9, 9 ‐ 24 SMD (无引脚) 25 pad LGA
    20 RECOM | RPZ-3.0A Series | DC/DC, SMD (pinless), 15W, Single Output
    重点
    3 2.75 - 6 0.6 ‐ 5.5 SMD (无引脚) 18-Pad QFN
    21 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    重点
    4 3.8 - 36 1 ‐ 7 SMD (无引脚) QFN
    22 RECOM | RPMA-4.5 Series | DC/DC, THT, 22.5W, Single Output
    重点
    4.5 9 - 53 5 ‐ 30 THT 开放框架式1/32砖
    23 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
    重点
    5 2.75 - 17 0.6 ‐ 12 SMD (无引脚) 24-Pad QFN
    24 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
    重点
    6 4 - 15 0.9 ‐ 6 SMD (无引脚) 25 pad LGA
    25 RECOM | RPZ-6.0 Series | DC/DC, SMD (pinless), 30W, Single Output
    重点
    6 2.75 - 7 0.6 ‐ 6.65 SMD (无引脚) 24-Pad QFN
    26 RECOM | RPMA-8.0 Series | DC/DC, THT, 40W, Single Output
    重点
    8 9 - 53 3.3 ‐ 16.5 THT 开放框架式1/32砖
    27 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
    重点
    10 4 - 16 0.6 ‐ 5.5 SMD (无引脚) 29 pad LGA
    28 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
    重点
    20 4 - 16 0.6 ‐ 5.5 SMD (无引脚) 29 pad LGA
    29 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 ‐ 3.47 / 1.8 SMD (无引脚) 25 pad LGA
    30 RECOM | R-78AA-0.5 Series | DC/DC, SMD, Single Output
    0.5 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.5 ‐ 3, 15, 3 ‐ 5.5, 3 ‐ 8, 3.3 ‐ 11, 4.5 ‐ 12.6 SMD SMD 10 引脚
    31 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    0.5 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD 开放式
    32 RECOM | R-78AA-1.0 Series | DC/DC, SMD, Single Output
    1 4.75 - 18, 6.5 - 18 1.5, 1.5 ‐ 3, 3 ‐ 5.5 SMD SMD 10 引脚
    33 RECOM | R-78T-1.0 Series | DC/DC, SMD, Single Output
    1 7 - 42, 8 - 42, 15 - 42 12, 3.3, 5 SMD 开放式
    34 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    4 2.3 - 5.5 1 ‐ 5.5 SMD (无引脚) 25 pad LGA

    Frequently Asked Questions

    SMD switching regulators are used to efficiently step down or regulate voltage in compact electronic systems where space, efficiency, and thermal performance are critical, such as embedded systems, IoT devices, and industrial electronics.
    Compared to through-hole modules, SMD regulators offer a significantly smaller footprint and higher power density. Their low-profile design allows for easier integration directly onto high-density PCBs, making them the industry standard for modern, miniaturized hardware designs.
    RECOM provides a variety of surface mount options to fit different PCB layouts, including QFN (Quad Flat No-leads), gull-wing, and LGA (Land Grid Array) package styles. These options offer engineers flexibility for different assembly requirements and thermal profiles.
    Yes. By utilizing advanced 3D power packaging techniques, our regulators maximize heat dissipation and maintain high efficiency. This ensures stable, reliable operation even in elevated temperature environments common in industrial and automotive applications.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。