鉄道アプリケーション用の超広範囲入力150Wおよび300W DC/DC

鉄道アプリケーション用の超広範囲入力150Wおよび300W DC/DC
コスト効果が高い当社のRMD150およびRMD300シリーズのDC/DCは、鉄道の規格を完全に満たしており、業界最高水準の製品です。

完全に安定化されたシングル出力(24Vまたはその他、例えば110V)を持つ各製品は、超広範囲の16.8V~137Vの連続入力範囲と、14.4V~154Vの短期入力範囲を有し、すべての一般的な世界中の鉄道の定格値をカバーしています。これにより、モデルの種類を減らすことができ、在庫、入手可能性、価格条件に関して、物流面で大きな利点がもたらされます。

どちらの部品も通常効率が94%(ピーク>95%)であり、平均効率が90%の他のソリューションと比較すると、RECOMのRMDモデルを使用することで、エンドアプリケーションでの電力損失と熱放散が40%削減されます。熱放散が40%減少することで、間違いなく寿命が延びます。

どちらのシリーズも、シャーシマウントのIP-20定格の金属ケースで提供され、どの取り付け位置でも自然対流を実現します。 この部品は、-40°C~+70°Cの範囲で連続的に動作し、フルパワーではディレーティングなしで15分間85°Cまで動作します。したがって、55°Cや70°Cを超えると出力を下げる必要がある他のソリューションとは異なり、電力の過大設計は必要ありません。これは、レール動作温度クラスOT4および拡張クラスST1、ST2に適合しています。まもなく登場する「-E」バージョンでは、起動温度が-50°Cまで拡張されます。

認証/準拠規格には、レール規格のEN 50155、EMC規格のEN 50121-3-2およびIEC/EN 61000-4-2、3、4、5、絶縁調整に関するEN 50124-1、および鉄道火災安全のためのEN 45545-2ハザードレベルHL1~HL3が含まれています。この部品は、鉄道以外のアプリケーションに関してIEC/EC 62368-1の認証も取得しています。絶縁はAC 3.5kV/DC 5kVの強化グレードです。これらの製品は、標高2000mまでは過電圧カテゴリIII(OVC III)環境および5000mまでではOVC II環境向けに設計されています。 この部品は、温度試験に関するEN 60068や、クラスBボディマウントアプリケーションでの寿命、衝撃、振動に関するEN 61373などの環境基準に準拠しています。

RMDユニットはすぐに使用でき、外部コンポーネントや追加のヒートシンクは必要ありません。突入電流制限と共に、入力逆極性および不足電圧に対する完全な保護、遮断または入力短絡後の24VDC入力からの10ミリ秒のホールドアップ、過熱、出力過電流、過電圧、短絡に対する完全な保護が提供されます。内部OR-ingダイオードが含まれているため、RMD150とRMD300を並列接続して、電力や冗長性を高めたり、バッテリの充電を行ったりすることができます。制御および監視機能には、リモートON/OFF、電流共有ピン、出力トリム、関連するフローティングチェンジャー接点を備えた「Power OK」LEDが含まれます。
アプリケーション
  Series
1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 11:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Full power up to +85° without heat sink, no derating
2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
  • Fully EN50155 compliant, no external circuits
  • Ultra-wide input range 11:1 reduces product variety
  • Excellent efficiency, lowest power loss, full lifetime
  • Full power up to +85° without heat sink, no derating