高電力密度と4:1の超ワイド入力範囲を実現した新しい50W/100W DC/DCコンバータを発表

RECOM RP50-AW and RP100-FW DC/DC converters with 4:1 input range
RP50-AWシリーズおよびRP100-FWシリーズは、産業機器、輸送機器、通信機器向けアプリケーションに最適

RECOMは、このたび絶縁型DC/DCコンバータの製品ポートフォリオを拡充し、新たにRP50-AWシリーズとRP100-FWシリーズを発表しました。両シリーズは、4:1の超ワイド入力電圧範囲、高効率性能、優れた絶縁性能に加え、包括的な保護機能を備えており、厳しい使用環境下でも高い信頼性を発揮します。

RP50-AWシリーズは、コンパクトな1×1インチパッケージで最大50Wの出力電力を実現しており、実装スペースに制約のあるアプリケーションに最適です。入力電圧範囲は9~36VDCおよび18~75VDCに対応し、最大93%の高効率と2.25kVDCの絶縁耐圧を備えています。単一出力モデルに加え、デュアル出力モデルもラインアップしています。動作温度範囲は-40℃~+105℃で、オプションのヒートシンク付きモデルを選択することで、高周囲温度環境における放熱性能をさらに向上させることができます。

より高い出力電力が求められる用途向けに、RP100-FWシリーズは最大100Wの出力電力と最大94%の高効率を提供します。本シリーズも、9~36VDCまたは18~75VDCの4:1超ワイド入力電圧範囲に対応しています。動作温度範囲は-40℃~+110℃と広く、標高5,000mまでの環境で使用できるため、産業オートメーション、輸送機器、データ通信、および通信インフラ向けアプリケーションに最適です。ヒートシンクなしモデルでは50.8 × 25.4 × 10.7mmのコンパクトなサイズを実現しており、オプションのヒートシンク付きモデル(50.8 × 26.5 × 32.2mm)を選択することで、過酷な動作環境下における放熱性能をさらに向上させることができます。

両シリーズは、過電圧保護(OVP)、過負荷保護(OLP)、過温度保護(OTP)、および連続短絡保護(SCP)などの包括的な保護機能を搭載しているほか、正論理・負論理の両方に対応するリモートON/OFF制御機能も備えています。また、モデルによっては出力電圧を広範囲に調整することが可能です。さらに、両シリーズは最新のRoHSおよびREACH規制に適合しており、優れたEMC(電磁両立性)性能を発揮するよう設計されています。これにより、ノイズが要求される厳しい環境下でも安定した動作を実現します。

高電力密度、柔軟なワイド入力電圧対応、そして優れた温度特性を兼ね備えたRP50-AWシリーズおよびRP100-FWシリーズは、産業用制御システム、試験・計測機器、通信インフラ、ならびに輸送関連電子機器向けアプリケーションに最適です。

RECOMのプロダクトマネージャーであるJulia Gasperlmayrは、次のように述べています。「お客様は、ますます小型化が進むシステムにおいて、より高い電力を実現するという課題に直面しています。RP50-AWシリーズおよびRP100-FWシリーズは、高電力密度と4:1の超ワイド入力範囲を両立するとともに、厳しい産業環境においても信頼性の高い性能を提供することで、こうしたニーズに応えます。」
アプリケーション
  シリーズ
1 RECOM | RP100-FW Series | DC/DC, THT, 100W, Single Output
Focus New
  • 4:1 wide input voltage range
  • 2.25kVDC isolation
  • Efficiency up to 94%
  • Wide operating temperature range -40°C to +110°C
2 RECOM | RP50-AW Series | DC/DC, THT, 50W
Focus New
  • 4:1 wide input voltage range
  • 2.25kVDC isolation
  • Efficiency up to 93%
  • Wide operating temperature range -40°C to +110°C