ヨーロッパ製、低背DOSAコンバータ

RECOMの革新により、DOSAパッケージDC/DCコンバータの電力密度レベルが刷新されました
RECOMの革新により、DOSAパッケージDC/DCコンバータの電力密度レベルが刷新されました。RPMモジュールは最大99%という非常に高い効率が特長で、低背パッケージはスペースが厳しいアプリケーションに最適です。

この新しいモジュールは、市場におけるDOSAフットプリントで最大の電力密度を提供するモジュールの1つで、高さはわずか3.75mmです。1A、2A、3A、6Aのバージョンがあり、パッケージサイズはスケール的に同じです。6Aモジュールの電力密度は、新しいICや多層基板によって市場の同等品に比べ少なくても50%高くなっています。ボードからの放熱は最適化されており、ディレーティングなしで最大90℃において800W/in3以上を供給できます。PCBのグランドプレーンと金属ケースをともなう6面シールドによって、優れたEMC性能を提供します。RPMパワーモジュールは、設計、試験、製造のすべてがヨーロッパで行われています! 入力および出力コンデンサを内蔵しているので追加部品なしで動作します。RPMシリーズはランドグリッドアレイパッケージのSMDです。容易に試験ができるようにRECOMは評価ボードの開発も行っており、2018年10月末にリリースの予定です。これにより、お客様は迅速かつ簡単にRPMモジュールの試験を行うことが可能になります。RPMシリーズのサンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。

A outline of our 99% efficient switching regulator - The RPM series.

アプリケーション
  Series
1 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • High power density (L*W*H = 12.19*12.19*3.75)
  • Wide operating temperature -40°C to +107°C at full load
  • Efficiency up to 99%, no need for heatsinks
  • 6-sided shielding
2 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • High power density (L*W*H = 12.19*12.19*3.75)
  • Wide operating temperature -40°C to +105°C at full load
  • Efficiency up to 98%, no need for heatsinks
  • 6-sided shielding
3 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • High power density (L*W*H = 12.19*12.19*3.75)
  • Wide operating temperature -40°C to +105°C at full load
  • Efficiency up to 97%, no need for heatsinks
  • 6-sided shielding
4 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • High power density (L*W*H = 12.19*12.19*3.75)
  • Wide operating temperature -40°C to +90°C at full load
  • Efficiency up to 99%, no need for heatsinks
  • 6-sided shielding