AC/DC Power Supplies

RECOM’s on-board (PCB mount) and off-board (chassis mount) AC/DC power supplies are engineered to meet the latest industrial power supply requirements. Today’s AC/DC converters must combine safety, cost efficiency, high power conversion efficiency, reliability, and compact dimensions. By leveraging advances in switching controllers, topologies, and components, RECOM delivers AC/DC power supplies with up to twice the power density of previous generations — without compromising safety, reliability, efficiency, or performance.

The majority of RECOM’s on-board and off-board AC/DC power supplies operate from a nominal input range of 100VAC to 277VAC, making them suitable for global applications, and carry international safety certifications to UL, IEC, and EN standards, including CB Reports. Special attention is given to no-load and light-load efficiency in all new designs to meet current regulatory requirements and minimize power consumption under standby conditions. Consequently, RECOM’s AC/DC converters are designed to maintain high efficiency across the entire load range — from full load through light load down to no-load conditions.

The extensive range of 1W to 1200W AC/DC converters provides high power density, a minimum of 3kVAC isolation, wide operating temperature ranges, and Class B EMC compliance. All products are internationally certified and designed to provide reliable and cost-effective power conversion for industrial and embedded applications.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus New
9 - 56 12 / 24 / 48 0.5 DIN-Rail DIN-Rail (IP20)
2 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.35"x0.88"
3 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD 1"x1"
4 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.45"x0.95"
5 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
6 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
7 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT 2"x1"
8 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT 1.07"x1.26"
9 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT 1"x1"
10 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT 2"x1"
11 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.8"x1"
12 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired Potted 2"x1"
13 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
14 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired Encapsulated 1.5"x2"
15 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal Panel Mount/DIN-Rail (IP40)
16 RECOM | RAC20-K Series | AC/DC, THT, 20W
Focus
20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT 2"x1"
17 RECOM | RAC20-K/W Series | AC/DC, Wired, 20W, Single Output
Focus
20 85 - 264 12, 15, 24, 48, 5 3 Wired 2"x1"
18 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
Focus
20 85 - 305 12, 24, 5 4.2 THT 2"x1"
19 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector Encapsulated 2"x1", Open Frame 3"x1", Encapsulated 2"x1.5"
20 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"
21 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal Panel Mount, Open Frame 1.5"x3", Encapsulated potted
22 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
23 RECOM | REFIN2U-S Series | AC/DC, DIN-Rail/Mounting Flanges, Single Output
Focus New
30, 91.2 85 - 276, 85 - 305 10.8 to 13.2, 21.6 to 26.4, 24 to 29 3, 4 DIN-Rail/Mounting Flanges 2U Step-Shape (IP20)
24 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
25 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
Focus New
40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, Connector Encapsulated potted 1.5"x2", Open Frame with isolating Base 1.5"x3", Enclosed with isolating Base 1.5"x3"
26 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
27 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
28 RECOM | REDIIN120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus
120 90 - 264 10.8 to 13.2, 21.6 to 26.4, 43.2 to 52.8 3 DIN-Rail DIN-Rail
29 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
30 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector Open Frame 3"x5", Enclosed 3"x5"
31 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector Open Frame 4"x2", Enclosed 4"x2"
32 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 24 to 29 4 DIN-Rail DIN-Rail (IP20)
33 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
34 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail DIN-Rail (IP20)
35 RECOM | REDIIN240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 90 - 264 21.6 to 26.4, 43.2 to 52.8 3 DIN-Rail DIN-Rail
36 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
37 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
38 RECOM | REDIIN480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 90 - 264 24 to 28, 48 to 55 3 DIN-Rail DIN-Rail
39 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal Open Frame 5"x3", Enclosed 5"x3"
40 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal Open Frame 7.7"x4"
41 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
42 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector Enclosed 9"x3.8"
43 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
3000 90 - 264 24 to 28, 33 to 40, 42 to 53.5 4 Connector/Screw Terminal Enclosed 11.8"x4.3" (IP20)
44 RECOM | RACA100 Series | AC/DC, 100W, Single Output
Coming Soon
100 90 - 264 12, 24 4 IEC C8 Inlet/BCP Output Plug, IEC C14 Inlet/BCP Output Plug, IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug External
45 RECOM | RACA150 Series | AC/DC, 150W, Single Output
Coming Soon
150 90 - 264 12, 24 4 IEC C8 Inlet/MD4 Output Plug, IEC C14 Inlet/MD4 Output Plug External
46 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
150 80 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 4.2 Connector Open Frame 2"x3"
47
48 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
1 85 - 264 12, 5 3 THT Standard
49 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
1 85 - 264 12, 24, 3.3, 5 3 THT Standard
50 RECOM | RELI-DA/R Series | AC/DC, Screw Terminal, 1.6W, Single Output
1.6 90 - 290 Screw Terminal Standard
51 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
52 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
2 85 - 264 12, 15, 24, 3.3, 5 3 THT Standard
53 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
3 85 - 305 12, 15, 24, 3.3, 5 3 THT Standard
54 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
3 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
55 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
56 RECOM | RELV4 Series | AC/DC, Screw Terminal, 3.2W, Single Output
3.2 90 - 264 16 3.75 Screw Terminal Standard
57 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
58 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
4 85 - 305 12, 24, 5, 9 3 THT Standard
59 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
4 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT Standard
60 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
4 80 - 305 12, 15, 24, 3.3, 5 4 THT Standard
61 RECOM | RACD04 Series | AC/DC, Wired, Single Output
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
62 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
4 90 - 264 12, 24 3.75 Wired Standard
63 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
5 85 - 264 12, 15, 24, 3.3, 5 3 THT 1"x1"
64 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5W, Single Output
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired Standard
65 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5W, Single Output
5 90 - 318 12, 5 5.4 THT 2"x1"
66 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
5 90 - 264 12, 15, 24, 5 3 THT 1.46"x0.95"
67 RECOM | RACD07 Series | AC/DC, Wired, Single Output
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
68 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
15 85 - 264 12, 15, 24, 5 3 THT 2"x1"
69 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
70 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 THT Potted (IP68)
71 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
18 90 - 264 12, 24, 5 4.6 Wired Potted (IP68)
72 RECOM | RAC20-K/277 Series | AC/DC, THT, 20W
20 85 - 305 12, 15, 24, 5, ± 12, ± 15 3 THT 2"x1"
73 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
74 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
30 90 - 264 12, 24 4.4 THT Potted (IP68)
75 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
30 90 - 264 12, 24 4.4 Wired Potted (IP68)
76 RECOM | RPM30-E Series | DC/DC, Connector, 30W
30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
77 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
78 RECOM | RPM40-G Series | DC/DC, Connector, 40W
40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
79 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
80 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
81 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector Enclosed 3"x2", Open Frame 3"x2"
82 RECOM | RAC150-G Series | AC/DC, Connector, 150W, Single Output
150 90 - 264 12, 24, 48 3 Connector Open Frame 4"x2", Enclosed 4"x2"
83 RECOM | RAC04-A Series | AC/DC, THT, 4W
NRND
4 90 - 264, 90 - 305 12, 15, 24, 3.3, 5, 5 / 12, 9 3 THT Standard
84 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5W, Single Output
NRND
5 85 - 264 12, 15, 24, 3.3, 5 3 IEC C14 Metal
85 RECOM | RAC20-B Series | AC/DC, Single Output
NRND
11.9, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT, Screw Terminal Standard
86 RECOM | RAC20-N Series | AC/DC, THT, Single Output
NRND
12, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT Standard
87 RECOM | RAC20-A Series | AC/DC, 20W
NRND
20 90 - 264 12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard
88 RECOM | RAC40-B Series | AC/DC, 40W
NRND
40 90 - 264 12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5 3 THT, Screw Terminal Standard
Signature Highlight Products: AC/DC Power Image

Signature Highlight Products: AC/DC Power

Frequently Asked Questions

AC/DC power supplies are used in any application that requires converting mains voltage into stable DC power. Common use cases include industrial automation, control panels, building systems, and embedded electronics.
A universal input power supply can operate across a wide input voltage range, typically from 100VAC to 277VAC for single phase designs. This allows the same unit to be used globally without manual switching or redesign.
Important factors include input voltage range and type (single phase, three phase or HV DC), required output voltage and power, efficiency, thermal performance, isolation level, and mounting type (PCB, chassis or DIN-rail). Selecting the right solution ensures reliable operation and compliance with system requirements.
Yes, RECOM AC/DC power supplies are designed for industrial environments and meet international safety and EMC standards. They offer high reliability, wide operating temperature ranges, and consistent performance under demanding conditions.

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.